Carrier Commercial- A United Technologies Company
Home | About Carrier | Project Profiles | Contact Us | Site Map
You are here: Commercial Home / 33CSPREMLK

33CSPREMLK PremierLinkā„¢

Rooftop/Split System/Heat Pump Controller
 

PremierLink™ For Rooftop and Split Systems
Features
  • DCV ready with the use of the combination CO2 & temperature sensor
  • Controls up to 3 stages of gas heat or combination of mechanical and electric heat to maintain space temperature set point
  • Ability to control exhaust fan based on economizer or occupancy on 2-stage heat units
  • Provides temperature compensated start of heating or cooling to achieve set point by the start of the scheduled occupied time
  • PremierLink controller exists on the CCN network and is compatible with ComfortLink™ controller
  • Integrated economizer control
  • Unoccupied free cool if outdoor conditions are right
  • Pre-occupancy purge for better IAQ
  • Supports Navigator and Scrolling Marquee Display and alarms (v1.x only)
  • Compatible with the T55, T56 , T58, T59 or the combination CO2 temperature sensor
  • Dehumidification on units with factory installed HumidiMi$er
  • Filter Switch input
  • Auto Fan for occupied
  • Input for remote Door Switch
The PremierLink Controller is an intelligent HVAC controls device that continuously monitors and regulates unit operation with reliability and precision that minimizes downtime to ensure maximum occupant comfort.

The PremierLink controller is compatible with the Carrier Comfort Network (CCN). Carrier's diagnostic standard tier display tools such as Navigator or Scrolling Marque can be used with the PremierLink controller.

User interfaces include the CCN Service Tool, ComfortVIEW™ and ComfortWORKS® software. When used as part of the CCN, other devices such as the CCN data transfer, Linkage Thermostat, or Comfort Controller can read data from or write data to the retrofit controller.

PremierLink™ For Water Source Heat Pumps
Applications
  • Easy-to-use, cost effective DDC water source heat pump controller.
  • Used as part of a Carrier Comfort Network WSHP Installation.
  • Works with the 50RLP Aquazone System Control Panel to integrate a complete WSHP solution for coordinating, monitoring, and controlling the entire system.
Features
  • Simple implementation with factory configured and installed controller, ordered as part of the model nomenclature for any Carrier WSHP product.
  • Can be supplied with 50RHC, RVC, RHR, RVR, RHS, RVS, RDS, HQ, VQ, KQ, RTG, and RWS products.
  • Ready-to-use PremierLink controller includes factory-installed sensors for easy installation.
  • Controls cooling and heating with a variety of CCN space temperature and IAQ sensors.
  • Monitors all safety functions to provide all the features outlined for the Complete C unit controls.
  • Provides the ability to relay safety alarms back through the network to a central computer.
  • Occupancy schedule and set point configuration capable.
  • Service configuration selection to customize service set points.
  • Control configuration selection to customize all control functions.
  • Monitors leaving air and water temperatures from the WSHP unit.
  • Includes supply fan status, remote time clock, and fire shut down input capabilities.
  • Can be used in conjunction with a Demand Control Ventilation system to provide a 0-20 ma signal to operate outdoor air dampers
  • Can be used with Carrier Navigator, a portable display module that can be used to configure and perform service diagnostics at each unit (v 1.x only).
  • Filter Switch input
  • Auto Fan for occupied
  • Input for high condensate switch

Additional Information
Documents/DownLoads
 
Used On:
Rooftops
Split Systems
WSHPs
 
Accessories
T58 Communicating Space Sensor
Supply Air Temperature Sensor
T55, T56 & T57 Space Temperature Sensor
CO2 Room Sensor
Integrated Temperature and CO2 Sensor
Enthalpy Switch/Sensor
 
 
Return to Top View Printer Friendly Version
Privacy Policy Terms Of Use  Carrier is a part of UTC Climate, Controls & Security, a unit of United Technologies Corp  Ā© United Technologies Corporation 2013