Carrier Commercial- A United Technologies Company
Home | About Carrier | Project Profiles | Contact Us | Site Map
You are here: Commercial Home / 18MS

18MS Microsteam®

High Efficiency / Environmentally Sound
Electric Generating Device
Up to 275 kW

Carrier 18MS Microsteam Power System

Carrier's Microsteam power system is a complete, compact self-contained power system designed to generate electric power from available steam energy. The Microsteam system environmentally sound solution creates savings through energy generation from a source that is often available but not used. Steam pressure energy that is usually lost in a pressure reducing valve (PRV) can be utilized by the Microsteam power system to generate electricity. Each additional 4 lb/hr of steam is now capable of generating 1 kWe of electricity that can be used to offset peak demand.
18MS Video
18MS Video
Performance Features
  • Accepts up to 200 psig steam pressure and 400 °F inlet steam temperature
  • Steam flow rates up to 20,000 lb/hr
  • Up to 275 kWe delivered at 460 volts (other voltages available)
  • High-efficiency turbine (approximately 75% efficiency)
  • Payback within 2 to 4 years
  • Power generation from steam pressure energy that typically was wasted
  • Peak shaving
  • Produces no contaminants
  • Quiet operation (84 dBa)
  • Low vibration
  • Zero-emission technology officially acknowledged by the State of California Air Resources Board through DG-017 certification
Reliability Features
  • One button start-stop vibration
  • Operates with less than perfect steam
  • Potential to contribute to points for LEED® certification for buildings by providing efficient operation
  • Patented radial outflow design
  • Rugged titanium alloy turbine construction
  • Electrical system components meet UL and UL of Canada requirements
Maintenance Features
  • Vertical construction provides easy access to all components
  • No major overhaul expected in the first 10 years of operation
  • No field alignment required
Installation Features
  • Vertical configuration minimizes footprint requirement
  • Fits through standard doorway; can be located in existing mechanical rooms
  • Pre-wired configuration for all necessary controls
  • No special foundation required
Standard Warranty
  • One year from start-up or 18 months from shipment
Factory-Installed Options
250 psig, 500 °F, inlet steam pressure and temperature, upgraded system and components
Complete packaging (generator, lube oil system, control panel and breaker panel on single skid)
Additional instrumentation:
  • Inlet flow conditioner/meter
  •  Inlet RTD (resistance temperature detector) and PT (pressure transducer)
  • Outlet PT
Field-Installed Accessories
208-3-60 Output voltage
8 in. 150 lb Outlet separator
8 in. 300 lb Outlet separator
Pneumatic air compressor, 7 SCFM (standard cubic feet per minute)
C-UL-USASME

Additional Information
Documents/DownLoads
 
 
Return to Top View Printer Friendly Version
Carrier Corporation  A Member of The United Technologies Corporation Family  Stock Symbol: UTX Copyright © 2011 Legal Notice Privacy Policy