Carrier Commercial- A United Technologies Company
Home | Carrier.com | About Carrier | Contact Us | Site Map
You are here: Commercial Home / 23XRV

23XRV EVERGREEN®

High-Efficiency
Variable Speed Screw Chiller
300 to 550 Nominal Tons (1055 to 1934 kW)
23XRV Water-Cooled Screw Chiller

The 23XRV chiller is the world’s first integrated variable speed, water cooled, screw chiller. The 23XRV incorporates significant breakthroughs in water-cooled chiller technology to provide excellent reliability and achieve superior efficiencies at true operating conditions without compromising the environment. Quality design and construction make the Evergreen 23XRV chillers the best choice for modern, efficient chilled water plants.

Carrier's Evergreen chillers offer the best value in high-efficiency chlorine-free centrifugal HVAC chillers.
23XRV water-cooled chiller with foxfire technology23XRV product tour
Video
(Requires video player)
Interactive Tour
(Requires Flash)
  
Performance Features
  • IPLV to 0.33
  • Chlorine-free HFC-134a refrigerant
  • Full Load kW/Ton to 0.53
  • Tri-rotor, positive displacement screw compressor
  • Hermetic compressor motor
  • Refrigerant-cooled, unit-mounted variable frequency drive
  • Low inrush current
  • Operation of up to 0.99 power factor
  • Flooded shell-and-tube cooler
  • Float valve
  • Superior oil management/cold condenser water operation
  • Internally and externally enhanced 0.025 in. (0.635 mm) copper tubing
  • 150 psig (1034 kPa) rated cooler and condenser
  • LCD control display
  • Microprocessor-based Product Integrated Control (PIC) III
  • Multilingual display
  • Demand limiting capability with Carrier Comfort Network® (CCN) communication link
Reliability Features
  • ASME constructed heat exchangers
  • Low voltage control circuits
  • Lowest industry refrigerant leakage rate at less than 0.1%
  • Hermetically sealed compressor motor
  • Automated controls may be tested before start-up
  • 65K AIC circuit breaker
Maintenance Features
  • Password protected extensive service menu with built-in diagnostic capabilities, troubleshooting, and corrective action recommendations for preset alarms
  • Alarm and alert files maintain the last 25 time and date stamped messages in memory
  • Configuration data backup with non-volatile memory
  • Refrigerant filter isolation valves
  • Thermistor type temperature sensor with quick connects in each water nozzle
  • Refrigerant isolation valves for in-chiller refrigerant storage (factory-installed option)
  • Unit-mounted pumpout unit for storing refrigerant inside the chiller during servicing (factory-installed option)
  • Hinged water boxes (factory-installed option)
  • Service contract available
Installation Features
  • Modular construction
  • Single point electrical connection
  • Can be dismantled and reassembled
  • Unit-mounted VFD with single point connection
  • Small footprint
  • Acoustical sound insulation kit (factory-installed option)
  • Full cold surface thermal insulation kit (factory-installed option)
  • Shipped fully charged (factory-installed option)
Standard Warranty
  • One year from start-up or 18 months from shipment
  • Refrigerant warranty 5 years from date of manufacture
  • Extended warranties available
Factory-Installed Options
Enhanced tubing, .028 or .035 in. (0.711 or 0.889 mm):
  • Internally/externally enhanced copper tubing - cooler/condenser
  • Internally/externally enhanced cupronickel tubing - condenser
  • Smooth bore/externally enhanced copper tubing - cooler/condenser
  • Smooth bore/externally enhanced cupronickel tubing - condenser
Wall tubes, titanium, condenser, .025 or .028 in. (0.635 or 0.711 mm):
  • Internally enhanced tubes
  • Smooth bore tubes
Marine waterboxes (available for heat exchanger frames 3-5 only):
  • 150 psig (1034 kPa) waterbox
  • 300 psig (2068 kPa) waterbox
Nozzle-in-head waterbox, 300 psig (2068 kPa)
Hinged waterboxes
Flanged cooler and/or condenser waterbox nozzles
One, 2, or 3 pass cooler or condenser waterside construction
Zinc anodes
100K AIC high interrupt circuit breaker with shunt trip
Analog voltmeter and ammeter with 3-phase selector switch
DataLINK™ or DataPort™ communication device
Refrigerant isolation valves
Shipped factory charged with refrigerant
Unit-mounted pumpout unit
Hot gas bypass
Acoustical sound insulation kit
Full cold surface thermal insulation (except waterbox covers)
Customer factory performance testing
Export crating
Field-Installed Accessories
BACnet™ Carrier translator
DataLINK™ or DataPort™ communication device
LonWorks® Carrier translator
Sensor package
Separate storage tank and pumpout unit
Stand-alone pumpout unit
Soleplate package
Spring isolator kit
ARI 550-590 wcC-UL-USASME

Additional Information
Physical data
Documents/DownLoads
 
 
Return to Top View Printer Friendly Version
Carrier Corporation  A Member of The United Technologies Corporation Family  Stock Symbol: UTX Copyright © 2006 Legal Notice Privacy Policy