Carrier Commercial- A United Technologies Company
Home | About Carrier | Project Profiles | Contact Us | Site Map
You are here: Commercial Home / 50YD

50YD GT-PX

Water Source Heat Pump
Geothermal Heating and Cooling
Vertical and Horizontal
Two-Stage
with Puron® Refrigerant (R-410A)
HVAC Equuipment 50YD Water Source Heat Pump


Geothermal systems transfer heat from a building to the earth in the cooling mode, or from the earth to the building in the heating mode. Water is used as the heat transfer medium, either in a closed loop piping system, or by directly pumping well water. By using this stable thermal source, geothermal heat pumps provide energy efficient comfort the year around.

Application Flexibility
  • Four Capacities 026, 038, 049, and 064.
  • Extended range operation (20-120°F EWT) and flow rates as low as 1.5 gpm per ton.
  • Vertical packages with either true right or true left return air options.
  • Internally trapped condensate drain.
  • Variable speed GE ICM2 fan motor adapts to various duct systems.
  • Internal electric heat unit (optional) designed for easy field installation.
  • Circuit breaker protected loop and hot water generator pumps.
  • Field selectable freeze protection setting for well or loop.
  • Standard pre-installed 2¿ filter rack/duct collar with 2¿high performance MERV 11 pleated air filter.*
Operating Efficiencies
  • Puron® zero ozone depletion refrigerant.
  • Highest efficiencies in ARI/ISO/ASHRAE/ANSI 13256-1 ratings for heating COP.s, cooling EER.s with low water flow rates.
  • Two-Stage operation for ultra high efficiencies and unsurpassed comfort.
  • Operating temperature range and high efficiency allow shorter loops.
  • Optional hot water generator with internal pump generates hot water at considerable savings.
  • Rugged and highly efficient next generation Copeland UltraTech¿ scroll compressors provide the industry¿s highest efficiencies and full capacity with reduced cycling losses.
  • Oversized coaxial tube water-to-refrigerant heat exchangers operate at low liquid pressure drop. Convoluted copper (and optional cupronickel) water tube functions efficiently at low-flow rates and provides freeze-damage resistance.
  • Oversized e-coated, rifled tube/lanced aluminum fin, air to refrigerant heat exchangers provide high efficiency at low face velocity.
  • Large low RPM blowers with variable speed fan motors provide quiet, efficient air movement with high static capability.
Service Advantages
  • Removable panels - 4 for compressor 3 for air handling compartment.
  • Low profile control box grants easy access to all internal components.
  • Factory installed liquid line filter/drier.
  • Brass swivel-type water connections for quick connection and elimination of wrenches or sealants during installation.
  • Bi-directional thermal expansion valve.
  • CXM control features status lights with memory for easy diagnostics.
  • Unit Performance Sentinel alerts homeowner of potential performance issues.
  • Circuit breaker protected 75VA control transformer.
  • ICM2 control board features thermostat signal diagnostic LED.s, airflow display LED (100 CFM per fl ash), and simplified CFM selection.
  • Insulated divider and separate air handling/compressor compartments permit service testing without air bypass.
  • Fan motors have quick attach wiring harness for fast removal.
  • Internal dropout blower for easy servicing.
  • High and low pressure service ports on refrigerant circuit.
  • Accurate refrigerant sensing freeze protection.
Factory Quality
  • All units are built on our Integrated Process Control Assembly System (IPCS). The IPCS is a unique state of the art manufacturing system that is designed to assure quality of the highest standards of any manufacturer in the water-source industry. Our IPCS system:
    • Verifies that the correct components are being assembled.
    • Automatically performs special leak tests on all joints.
    • Conducts pressure tests.
    • Performs highly detailed run test unparalleled in the HVAC industry.
    • Automatically disables packaging for a ¿failed¿ unit.
    • Creates computer database for future service analysis an diagnostics from run test results.
  • All units are water run-tested in all modes to insure efficiency and reliability.
  • Heavy gauge galvanized steel cabinets are epoxy powder coated for durable and long-lasting finish.
  • All refrigerant brazing is done in a nitrogen atmosphere.
  • All units are deep evacuated to less than 100 microns prior to refrigerant charging.
  • All joints are both helium and halogen leak tested to insure annual leak rate of less than 1/4 ounce.
  • Coaxial heat exchanger, refrigerant suction lines and all water lines are fully insulated to eliminate condensation problems in low temperature applications.
  • Noise Reduction features include: double isolation mounted compressors; insulated compressor compartment; interior cabinet insulation using 1/2¿coated glass fiber and variable speed fan.
  • Safety features include: high pressure and loss of charge to protect the compressor; condensate overflow protection; freeze protection sensors to safeguard the coaxial heat exchanger and air coil; hot water highlimit and low compressor discharge temperature switch provided to shut down the hot water generator when conditions dictate. Fault lockout enables emergency heat and prevents compressor operation until thermostat or circuit breaker has been reset.
Simplified Controls
  • CXM solid state control module.
  • 'CFM' LED displays airflow.
  • Dehumidification mode for higher latent cooling.
Options & Accessories
  • Optional hot water generator with internally mounted pump.
  • Optional cupronickel coaxial heat exchanger.
  • Electronic thermostat.
  • Closed loop Flow Controller.
  • Electronic auto-changeover thermostat with 3-stage heat, 2-stage cool and indicator LED¿s.
  • Hose kits.
* MERV= Minimum Efficiency Reporting Value as specified by ASHRAE (American Society of Heating, Refrigerating and Air Conditioning Engineers) standard 52.2.


Additional Information
Physical data
Documents/DownLoads
 
 
Return to Top View Printer Friendly Version
Carrier Corporation  A Member of The United Technologies Corporation Family  Stock Symbol: UTX Copyright © 2010 Legal Notice Privacy Policy