| Factory Installed Option | Field Installed Accessory |
| 25% open two-position damper | | Yes |
| Barometric relief damper (not for use with horizontal roof curb) | | Yes |
| Condenser coil hail guard assembly (sizes 016-025) | | Yes |
| Convenience outlet (load side) | Yes | |
| Copper fins indoor and outdoor coil | Yes | |
| Copper fins outdoor coil | Yes | |
| E-coat outdoor coil (aluminum) | Yes | |
| E-coat outdoor coil (copper) | Yes | Yes |
| EconoMi$er IV with corporate controls | Yes | Yes |
| EconoMi$er2 (for use with PremierLink™ or third party controls) | | Yes |
| EconoMi$er2 hinged panel kit | | Yes |
| Electric heat | | Yes |
| Electronic programmable thermostat | | Yes |
| Enthalpy or differential enthalpy sensor | | Yes |
| Fan/filter status | | Yes |
| High-static motor and drive | Yes | |
| Hinged access panels | Yes | |
| Horizontal adapter curb (sizes 016-025) | | Yes |
| Humidistat | | Yes |
| Hydronic glycol coil | | Yes |
| Indoor air quality (CO2) sensor | | Yes |
| Light commercial Thermidistat™ device | | Yes |
| Low ambient kit | | Yes |
| Manual outdoor-air damper | | Yes |
| MoistureMi$er™ dehumidification package | Yes | |
| Motormaster® I, V head pressure control | | Yes |
| Novar control | Yes | |
| Outdoor air enthalpy sensor | | Yes |
| Power exhaust without barometric relief | | Yes |
| Pre-coat aluminum fins on outdoor coil | Yes | |
| PremierLink DDC communicating control | Yes | Yes |
| Return air enthalpy sensor | | Yes |
| Return air temperature sensor | | Yes |
| Roof curbs (vertical and horizontal discharge) | | Yes |
| Thermostats and subbases | | Yes |
| Time Guard II control circuit (compressor cycle delay) | | Yes |
| Unit-mounted non-fused disconnect | Yes | |
| Winter start time delay | | Yes |