Carrier Commercial- A United Technologies Company
Home | About Carrier | Project Profiles | Contact Us | Site Map
You are here: Residential Home / 48VL-A

48VL-A Performance™ 14

Single-Packaged Air Conditioner and Gas Furnace System
with Puron® Refrigerant (R-410A)
14 SEER
Single and Three Phase
2 to 5 Nominal Tons
Sizes 018-060
SPP_CA_Perform_A

STANDARD FEATURES
  • Puron® refrigerant, the environmentally sound refrigerant
  • 14.2 to 14.5 SEER, 12.0 EER AT 95º F OD
  • AFUE of up to 80.4%
  • Three panel access for ease of installation and serviceability
  • Built-in Thermostatic Expansion Valve (TXV) improves overall efficiency
  • Multi-speed, direct drive indoor blower is standard on all models
  • Envirotuff™ rust-proof base with integrated drain
  • Easily converts to down discharge
  • Induced-draft combustion and venting
  • Vertical condenser fan discharge
  • Automatic electric pilot ignition
  • Sound ratings as low as 73dBA
  • Copper tube/aluminum fin condenser and evaporator coils
  • UL and UL Canada certified and all sizes Energy Star® approved
  • Louvered grille, pressure switches, and filter drier
  • NOx approved units (48VLNA)
  • Dehumidification standard when used with Thermidistat Control
FACTORY-INSTALLED OPTIONS
  • Tin-plated Indoor Coil hairpins
  • Stainless steel heat exchanger
LIMITED WARRANTY*
  • 10 year parts limited to original purchaser upon timely registration, otherwise 5 years
  • 15 year parts limited on aluminized heat exchanger
  • 5 year parts limited on copper coil
  • 10 year parts limited on tin-plated coil
  • Lifetime parts limited to original purchaser on stainless steel heat exchanger upon timely registration, otherwise 20 years
  • Extended warranties available
* For owner occupied, residential applications

Additional Information
Documents/DownLoads
 
 
Return to Top View Printer Friendly Version
Carrier Corporation  A Member of The United Technologies Corporation Family  Stock Symbol: UTX Copyright © 2012 Legal Notice Privacy Policy