Carrier Commercial- A United Technologies Company
Home | About Carrier | Project Profiles | Contact Us | Site Map
You are here: Commercial Home / 30RAP

30RAP AQUASNAP®

Outdoor, Air-Cooled Liquid Chiller
with Puron® Refrigerant (R-410A)
10 to 150 Nominal Tons
30RAP Air-Cooled Chiller

The AquaSnap 30RAP chiller is an effective all-in-one package that is easy to install and own. The chiller costs less to purchase and install than other chillers in its class, and operates quietly and efficiently. Value-added features include rotary scroll compression with optional digital compressor (010 to 090 units), Puron refrigerant (R-410A), a low-sound AeroAcoustic™ fan system, easy to use ComfortLink™ controls, microchannel condenser coil technology, optional integrated hydronic pump package, and an accessory fluid storage tank (sizes 010-060 only).
30RAP Video
30RAP Video
Performance Features
  • Full-load EER values up to 10.5
  • IPLV values up to 15.9
  • ASHRAE 90.1 compliant
  • AHRI 550/590 certified
  • High-efficiency rotary scroll compressors
  • Non-ozone depleting Puron refrigerant (R-410A)
  • Digital compressor unloading (factory-installed option for 010-090 units)
  • Standard uncoated or optional e-coated Novation® microchannel heat exchanger (MCHX) condenser coils (factory-installed option)
  • Hydronic pump package (factory-installed option) with optional VFD on sizes 070-150
  • Low-sound AeroAcoustic fans
  • Value option, propeller-type fans (factory-installed option)
  • Hot gas bypass (not available on sizes 010 and 015; factory-installed option)
  • Fluid loop storage tank (field-installed accessory on sizes 010-060)
  • Compressor blankets (factory-installed option)
  • Non-fused disconnect switch (factory-installed option) (not available with dual point power)
  • Operation from -20 to 120 F ambient temperature (factory-installed option or field-installed accessory on sizes 018-150 with low ambient head pressure control)
  • ComfortLink™ controls with scrolling marquee display module
  • Navigator™ and Touch Pilot™ displays (field-installed accessories)
  • Energy management module (factory-installed option or field-installed accessory)
  • BACnet™ communication (factory-installed option) or BACnet and LON (local operating network) translator control (field-installed accessory)
  • EXV (electronic expansion valve)
Reliability Features
  • ETL (and ETL, Canada) listed
  • Manufacturing facility registered to ISO 9001 manufacturing quality standard
  • Galvanized steel cabinet with baked enamel powder or pre-painted finish on exterior panels passes 500-hour salt-spray test in accordance with the ASTM B-117 Standard
  • Heavy-gage galvanized steel frame
  • 2 independent refrigerant circuits (sizes 035-150)
  • Factory full-load run tested
  • Security grilles/hail guards (factory-installed option)
  • High and low-pressure protection
  • Compressor overload protection
  • E-coated MCHX coil protection (factory-installed option)
  • Self contained 24-v CCN (Carrier Comfort Network™) controls including transformer
  • Low ambient head pressure control (factory-installed option or field-installed accessory)
  • Redundant pump available with hydronic package (factory-installed option)
  • High short circuit current rating (factory-installed option) (not available with dual point power)
  • Hermetic scroll compressors and outdoor fan circuits are protected by circuit breakers or fuses
  • EXV (electronic expansion valve)
Maintenance Features
  • Over 15 diagnostic functions
  • Permanently lubricated fan motor bearings
  • Microchannel condenser coils offer simplified cleaning
  • Unit-mounted, non-fused disconnect (factory-installed option) (not available with dual point power)
Installation Features
  • Factory-charged with Puron refrigerant (R-410A)
  • All-in-one package
  • Integrated hydronic pump package (factory-installed option)
  • Fluid loop expansion tank (sizes 010-060) and circuit setter provided with optional pump package (factory-installed option)
  • GFI (ground fault interrupter) convenience outlet (factory-installed option)
  • Single-point electrical connection available on all sizes. Dual point electrical connection available on sizes 070-150.
  • Integral control transformer
  • Fluid loop storage tank designed to fit directly under unit (field-installed accessory on sizes 010-060)
  • On-the-ground or rooftop installation
Standard Limited Warranty
  • 3 year coil parts only on Novation microchannel heat exchanger
  • One year from start-up or 18 months from shipment on all other parts
  • Extended warranty packages available
Factory-Installed Options
Hydronic pump package

Novation microchannel heat exchanger (MCHX) coils:

  • Non-coated
  • E-coated
Hot gas bypass (not available on sizes 010 and 015)
Non-fused disconnect (not available with dual point power or 208/230 V on sizes 100-150)
Value sound fans
Compressor sound blankets
Ultra-low sound
Security grilles/hail guards
Alternate packaging options
High short circuit current rating (not available with dual point power)
BACnet Communication
Motormaster® V low ambient control
Freeze protection (cooler heater)
Energy management module
Digital compressor (sizes 010-090)
GFI convenience outlet
Field-Installed Accessories
Fluid loop storage tank (sizes 010-060)
Vibration isolation pads
Chillervisor System Manager III
Motormaster V low ambient control
Remote enhanced display
Energy management module
Navigator display
Touch Pilot display
BACnet translator control
LON translator control
AHRI standard 550/590 air-cooled chillersCanada, us etlISO 9001

Additional Information
Physical data
Documents/DownLoads
 

Carrier University Training

Controls
HVAC System Design
Service
Sustainable Design
 
 
Return to Top View Printer Friendly Version
Privacy Policy Terms Of Use  Carrier is a part of UTC Climate, Controls & Security, a unit of United Technologies Corp  © United Technologies Corporation 2013