Carrier Commercial- A United Technologies Company
Home | About Carrier | Project Profiles | Contact Us | Site Map
You are here: Commercial Home / 40RUA

40RUA GEMINI™

Packaged Air Handling Units

40RUA
 - DX Cooling only, 6 to 30 Tons
   With Puron® Refrigerant (R-410A)
40RUQ
 - Heat Pump, 6 to 20 Tons
   With Puron® Refrigerant (R-410A)
40RUS
 - Chilled water, 7½ to 30 Tons
img_40rm_air_handler.jpg

The GEMINI 40RU and 38AU series indoor air handlers and outdoor units provide a wide variety of options for your HVAC application needs. Whether it’s first cost with the single circuit 38AUZ and 40RUA series or superior part load performance from two stages of cooling with the 38AUD and 40RUA series or year around energy savings with the 38AUQ heat pump and 40RUQ air handler series. These units are designed for long dependable operation whether it’s a rooftop or on-the-ground installation. All GEMINI 40RU and 38AU series units use environmentally sound Puron® refrigerant. Together, they create a reliable split system that provides easy solutions to a wide range of commercial HVAC needs.

The 40RUS indoor air handler contains a chilled water coil and may be interfaced into chilled water systems.

The 40RU series have a multi-position design that allows for vertical or horizontal installation with no modifications. Powerful fan systems allow easy adaptation to existing ductwork. For heating capability, the 40RU’s allow for field installed electric heaters, hot water coils, or steam coils.

Performance Features
  • Uses field-supplied Puron® (R-410A) refrigerant (40RUA) and chilled water or brine (40RUS)
  • Non-corroding drain pans
  • Cleanable insulation treated with an anti-microbial agent
  • Fan motor options allowing more complex new or replacement air distribution systems (factory-installed option)
  • Powerful belt-driven forward curved centrifugal fans
  • Single blower on sizes 07 to 12; dual blowers on sizes 14 to 30
  • Durable die-formed galvanized steel casings
  • 40RUA & 40RUQ direct expansion cooling coils are rated in accordance with ARI standard 340/360 when paired with Carrier 38A cooling only condensing units
Reliability Features
  • Precision thermostatic expansion valve (TXV) with removable power element on each circuit
  • Motor overload protection of internal automatic reset thermal overload protection
  • Designed and constructed in accordance with UL 1995 standard
  • Listed with ETL and ETL, Canada
Installation Features
  • Vertical or horizontal installation without modification
  • Multiple voltage options (factory-installed option)
  • Simple voltage conversion on tri-voltage 208/230/460-3-60 motors (factory-installed option)
  • Front or bottom return air intake
  • Two sloped condensate pans for horizontal or vertical applications
  • Simple condensate drain pan adjustment for right-hand or left-hand operation
  • Factory-installed pre-wired fan motor and contactor
  • Easy-access 24-volt control terminal block for easy thermostat wiring
  • Single point electrical power connection for fan motor and accessory electrical heaters
Maintenance Features
  • Removable side panel allows access to virtually all components
  • Permanently lubricated, sealed motor bearings
  • Easy filter replacement with slide-out retainer
Standard Limited Warranty
  • One year parts only
Factory-Installed Options
Unit voltage options:
  • 208/230-3-60
  • 460-3-60
  • 575-3-60
  • 208/230-1-60 (sizes 07 and 08)
Alternate fan motors
Medium and high-static drives
Pre-painted units
Field-Installed Accessories
Outside air enthalpy controlled economizer
Electric heater
Hot water heating coils
Steam heating coil
Programmable thermostats
CO2 sensors
Airflow sensor switch
Painted and non-painted options:
  • Discharge plenum
  • Return air grille
  • Floor mount subbase
Condensate overflow switch assembly
Overhead suspension package
Puron evironmentally sound refrigerantAHRI standard 340/360 unitary large acCanada, us etl

Additional Information
Physical data
Documents/DownLoads
 
 
Return to Top View Printer Friendly Version
Privacy Policy Terms Of Use  Carrier is a part of UTC Climate, Controls & Security, a unit of United Technologies Corp  © United Technologies Corporation 2013