Carrier Commercial- A United Technologies Company
Home | About Carrier | Project Profiles | Contact Us | Site Map
You are here: Commercial Home / 38QRR

38QRR Performance™ Series

Ductless Split-System
Heat Pump
with Puron® Refrigerant (R-410A)
17,000 to 56,000 Btuh
Carrier 38QRR Duct-Free Split-System

Ductless split systems are a matched combination of an outdoor condensing unit and an indoor fan coil unit connected only by refrigerant tubing and wires.

The 38QRR is matched with a 40QAQ under ceiling fan coil.


38QRR Features When Matched With 40QAQ
  • 13 SEER / 7.7 HSPF
  • Fixed speed (18-60K BTUH)
  • Electro-mechanical controls
  • Cools down to -20°F outdoor ambient
  • 200 ft. line length, 65 ft. - 100ft. elevation
  • Optional wired controls with three fan speeds
  • Three-phase, three voltages on size 036 / 048 / 060
  • Power ventilation kit
  • Auxiliary electric heat on heat pumps
  • 24 volts controls capable of connecting to an energy management system
  • Limited Warranty: 1-year on all parts / 5-years on compressor

Additional Information
Documents/DownLoads
 
 
Return to Top View Printer Friendly Version
Privacy Policy Terms Of Use  Carrier is a part of UTC Buildings & Industrial Systems , a unit of United Technologies Corp.
© Carrier Corporation 2014