Carrier Commercial- A United Technologies Company
Home | About Carrier | Project Profiles | Contact Us | Site Map
You are here: Commercial Home / 38HDF

38HDF Performance™ Series

Ductless Split-System
Cooling Only
with Puron® Refrigerant (R-410A)

16,600 to 34,200 Btuh (with 40QNC)
17,000 to 36,400 Btuh (with 40KMC)
Carrier 38HDF Duct-Free Split-System

Ductless split systems are a matched combination of an outdoor condensing unit and an indoor fan coil unit connected only by refrigerant tubing and wires.

The 38HDF condensing unit can be matched with the 40QNC high-wall fan coil or with the 40KMC in-ceiling cassette fan coil.


38HDF Features When Matched With 40QNC
  • 13 SEER
  • Fixed speed (18-36K BTUH)
  • Cools down to -20°F outdoor ambient
  • 200 ft. line length, 65- 100 ft. elevation
  • Optional wired control
    • Room control
    • Zone management system (32 fan coils / eight zones)
  • Three-phase, three voltages on size 036
  • Cost competitive
38HDF Features When Matched With 40KMC
  • 13 SEER
  • Fixed speed (18-36K BTUH)
  • Cools down to -20°F outdoor ambient
  • 200 ft. line length, 65 ft. - 100 ft. elevation
  • Optional wired control
    • Room control
    • Zone management system (32 fan coils / eight zones)
  • Three-phase, three voltages on size 036
  • Power ventilation kit
  • Electric heat

Additional Information
Documents/DownLoads
 
 
 
 
Return to Top View Printer Friendly Version
Privacy Policy Terms Of Use  Carrier is a part of UTC Climate, Controls & Security, a unit of United Technologies Corp  © United Technologies Corporation 2013