Carrier Commercial- A United Technologies Company
Home | Carrier.com | About Carrier | Contact Us | Site Map
You are here: Commercial Home / 38HDC

38HDC 

Duct-Free Split-System
Commercial Grade
Condensing Unit
Horizontal Discharge
18,000 to 60,000 Btuh
38HDC Outdoor Condensing Unit

In areas of limited space or when low noise levels are essential, specify the 38HDC. Designed for use with selected Carrier fan coils this compact quiet unit features advanced horizontal airflow, energy efficient operation, and low cost.

Features
  • 200 ft line lengths, 150 ft vertical separation
  • Robust commercial grade CDU designed to be reliable, quiet and extremely efficient
  • Multiple voltages and phases available
  • Oversized accumulator
  • High and low pressure switches
  • Galvanized steel casing with zinc phosphate coating
  • Available with factory installed low ambient kit
  • Premium solid brass service valves
  • Quick and easy installation and maintenance
  • Scroll compressors for reliability and quiet performance (selected models)
  • Mounting as close as 6" from outside wall
Outdoor Accessories
  • Low ambient kit
  • Stacking kit
  • Wall mount kit
  • Wind baffle kit
  • Crankcase heater
Indoor Fan Coil Sections

Additional Information
Physical data
Documents/DownLoads
 
Matched Indoor Sections
40QAB - Under Ceiling
40QKB - In-Ceiling Cassette
 
 
Return to Top View Printer Friendly Version
Carrier Corporation  A Member of The United Technologies Corporation Family  Stock Symbol: UTX Copyright © 2006 Legal Notice Privacy Policy