Carrier Commercial- A United Technologies Company
Home | About Carrier | Project Profiles | Contact Us | Site Map
You are here: Residential Home / TSTATCCPQ501

TSTATCCPQ501 

5+2 Day Programmable
1-Stage Heat, 1-Stage Cool
Digital Thermostat
5+2 Day Programmable Digital Thermostat

Overview
The Carrier 5+2 Day Programmable Digital Thermostat is designed for trouble-free operation and offers 1-stage heat and 1-stage cool operations. This thermostat requires two (2) "AA" Alkaline bateries, included, which must be replaced every 12 months to ensure proper operation.

Features
  • Large, easy-to-read backlit display with exclusive Thermaglow¿ technology
  • Works on batteries, eliminating the need for a common wire, or 24-volt system power
  • Controls conventional heat/cool systems, electric heat, and millivolt systems
  • Extremely simply to operate and program
  • Can be used as programmable or non-programmable
  • Controls temperature to within 1 degree
  • Red/green LED indicates when thermostat is calling for heating/cooling
  • Program switch easily enables or disables program settings
  • Separate weekday and weekend programs for comfort and energy savings
  • Non-volatile memory keeps all programming during power failure; battery backup keeps time accurate
  • Wire terminals mounted on backplate for ease of installation
  • Switchable Fahrenheit or Celsius scales

Additional Information
Physical data
 
 
Return to Top View Printer Friendly Version
Carrier Corporation  A Member of The United Technologies Corporation Family  Stock Symbol: UTX Copyright © 2011 Legal Notice Privacy Policy