Carrier Commercial- A United Technologies Company
Home | About Carrier | Project Profiles | Contact Us | Site Map
You are here: Residential Home / 48ES-A

48ES-A Comfort™ 13

Comfort 13
Packaged Gas Furnace/Air Conditioner System
Sizes 018 Thru 060
Single and three Phase
SPP_Ca_Comfort_A

STANDARD FEATURES
  • Puron® refrigerant, the environmentally sound refrigerant
  • Up to 13.5 SEER, 11 EER AT 95º F OD
  • AFUE of up to 80.4%
  • Three panel access for ease of installation and serviceability
  • Built-in Thermostatic Expansion Valve (TXV) improves overall efficiency
  • Multi-speed, direct drive indoor blower is standard on all models
  • Envirotuff™ rust-proof base with integrated drain
  • Easily converts to down discharge
  • Metal insulate duct covers that remain in place for downshot applications
  • Induced-draft combustion and venting
  • Vertical condenser fan discharge
  • Automatic electric pilot ignition
  • Sound ratings as low as 75dBA
  • Copper tube/aluminum fin condenser and evaporator coils
  • UL and UL Canada certified
  • Wire grille, pressure switches, and filter drier
  • NOx approved units (48ESNA)
  • Dehumidification standard when used with Thermidistat Control
FACTORY-INSTALLED OPTIONS
  • Tin-plated Indoor Coil hairpins
  • Stainless steel heat exchanger
LIMITED WARRANTY*
  • 10 year parts limited to original purchaser upon timely registration, otherwise 5 years
  • 10 year parts limited on aluminum heat exchanger
  • Lifetime parts limited to original purchaser on stainless steel heat exchangers upon timely registration, otherwise 20 years
  • 5 year parts limited on copper evaporator coil
  • 10 year parts limited on tin plated evaporator coil
  • Extended warranties available
* For owner occupied, residential applications

Additional Information
Documents/DownLoads
 
 
Return to Top View Printer Friendly Version
Carrier Corporation  A Member of The United Technologies Corporation Family  Stock Symbol: UTX Copyright © 2012 Legal Notice Privacy Policy