Carrier Commercial- A United Technologies Company
Home | About Carrier | Project Profiles | Contact Us | Site Map
You are here: Residential Home / 50XT-A

50XT-A Infinity™ 15

Packaged Electric Heat Pump
15 SEER
with Puron® Refrigerant (R-410A)
2 - 5 Nominal tons
SPP_CA_Infinity_A

STANDARD FEATURES
  • System compatible with Infinity™ Controls Only
  • Puron®, the environmentally sound refrigerant
  • Up to 15.5 SEER, up to 8.0 HSPF and up to 12 EER at 95°F OD
  • Built-in Thermostatic Expansion Valve (TXV) improves overall efficiency
  • Variable-speed, direct-drive Indoor Blower is standard on all models
  • Envirotuff™ rust-proof base with integrated drain
  • Listed by UL and UL-Canada and all sizes Energy Star® approved
  • Compressor protection with TimeGuard® II technology programmed into Defrost Board
  • Easily converts to down discharge
  • Two-stage Scroll Compressor
  • Vertical condenser fan discharge
  • Sound ratings as low as 75dBA
  • Copper tube/aluminum fin Condenser and Evaporator Coils
  • Louvered Grille for added coil protection
  • Three panel access for ease of installation and serviceability
  • High- and Low-Pressure Switches to protect Compressor
  • Filter Drier to protect the refrigerant system
  • Metal, insulated duct covers that remain in place for downshot applications
  • Approved for low-ambient operation down to 0°F (low-ambient cooling must be enabled in the UI setup)
  • Crankcase heater standard on all models
FACTORY OPTIONS:
  • Tin-Plated indoor coil hairpins
COMFORT HEAT PUMP SYSTEM WITH IDEAL HUMIDITY™
  • Better dehumidification
  • Economical constant fan operation
  • Improved CFM up to .9 static pressure
  • System designed to use Infinity Controls only
  • Improved indoor air quality
LIMITED WARRANTY*
  • 10 year parts to original purchaser upon timely registration, otherwise 5 years
  • 5 year on copper coil
  • 10 year on tin-plated coil
  • Extended warranties available
* For owner occupied, residential applications

Additional Information
Documents/DownLoads
 
 
Return to Top View Printer Friendly Version
Privacy Policy Terms Of Use  Carrier is a part of UTC Buildings & Industrial Systems , a unit of United Technologies Corp.
© Carrier Corporation 2014