Carrier Commercial- A United Technologies Company
Home | About Carrier | Project Profiles | Contact Us | Site Map
You are here: Commercial Home / 42V

42V AIRSTREAM™

Vertical Fan Coils
200 to 1,200 CFM

42VA – Furred-in
42VB – Cabinet
42VC – Furred-in, Low Boy
42VE – Cabinet, Low Boy
42VF – Cabinet, Slant Top
42VG – Furred-in, Wall
42vb_fancoil.jpg

Ideal for installation in motels, apartments, and other multi-room buildings, 42 series fan coils combine heating and cooling performance with easy, low-cost installation. The 42V units are designed to occupy a minimum space, using furred-in, painted cabinet, or lowboy models. Optional decorative colors allow the unit to blend with any interior design.
Performance Features
  • Airflow capacities from 200 to 1200 cfm
  • Outside air opening with or without adjustable damper (0 to 25%) (42VA,VB,VF units only; factory-installed option)
  • 2-pipe or 4-pipe system combinations (factory-installed option)
  • Valve packages available (field-installed accessory)
  • Several motor voltage options (factory-installed option)
  • 3-speed fans
  • Quiet motors and fans
  • Line voltage or 24 v control options available (factory-installed option)
  • 18 gage, galvanized steel casing construction
  • 16 gage, galvanized steel front panel construction (42VB,VF units only; factory-installed option)
  • Unit casing lined with ½ in. thick, dual density fiberglass insulation
  • Multiple casing liners available (factory-installed option)
  • Coated and pitched, galvanized steel drain pan
  • Stainless steel drain pans available (factory-installed option)
  • Certified performance in accordance with AHRI Standard 440
Reliability Features
  • Coil features:
    • ½ in. copper tubes with aluminum fins mechanically bonded to tube joints
    • Suitable for design working pressures of 250 psig at 220 F
    • Burst tested with air at 350 psig while submerged in water
    • Copper tubes comply with ASTM B-75
  • Heavy-duty sleeve type motor bearings, with oversize oil reservoirs
  • All equipment wiring complies with NEC requirements
  • Base units are ETL certified for USA and Canada standards
  • Unit casing meets UL 181 and NFPA 90A standards
Maintenance Features
  • Cleanable or throwaway filters (factory-installed option)
  • Removable panels make access to components and connections easy
  • Label information adhered to each unit includes model, size, coil information, electrical information, and tagging data
Installation Features
  • Piping, drain, and wiring connections are readily accessible
  • Factory-installed controls
  • Single point electrical connection
Standard Warranty
  • One-year parts
Factory-Installed Options
Control options:
  • 3-speed switch
  • Line voltage thermostats
  • 24 v Carrier Debonair® programmable or non-programmable thermostats
  • Product Integrated Controls (PIC) direct digital electronic controls (Carrier Comfort Network®)
  • No controls or field-supplied direct digital controls (DDC) third party controls
2-pipe or 4-pipe system combinations include:
  • 2, 3, or 4 row chilled water or direct expansion cooling coils
  • 1 or 2 row hot water or steam heating coils
  • Total or auxiliary electric heat (1 to 3 stages)
Electric heater options:
  • Fused disconnect switch
  • Non-fused disconnect switch
  • Auxiliary or total electric heat
  • Sheath type heater
Decorative colors
Permanent or throwaway filters
Automatic air vent and drain on water coils
Double deflection discharge grilles
Tell-tale drains and stainless steel drain pans
Liner options:
  • ½ in. thick, dual density fiberglass (Tuf-Skin™ II)
  • Foil faced fiberglass
Wiring packages
Motor options include:
  • 120, 208, 230, or 277/1/60 PSC or ECM
  • 220/1/50 PSC
Tamperproof locks (Camloc) on access panels and doors
Leveling legs
Outside air damper (42VA,VB,VF units only)
Outside air wall box (42VA,VB,VF units only)
16 gage, galvanized steel front panel (42VB,VF units only)
Field-Installed Accessories
Remote wall sensor
Relative humidity sensor
CO2 sensor
Valve packages factory wired and assembled for field mounting
Wall panels for recessed units
AHRI standard 440 room fan-coilsETL

Additional Information
Documents/DownLoads
 
Thermostats
Non-programmable
Programmable
 
Other Fan Coils
Horizontal
Ducted
Stack
Belt-Drive
Hydronic Cassette
 
 
Return to Top View Printer Friendly Version
Privacy Policy Terms Of Use  Carrier is a part of UTC Buildings & Industrial Systems , a unit of United Technologies Corp.
© Carrier Corporation 2014