Carrier Commercial- A United Technologies Company
Home | About Carrier | Project Profiles | Contact Us | Site Map
You are here: Commercial Home / 37H

37H MODULINE®

System-Powered Air Terminal
Nominal 100 to 400 Cfm
37H Integral Diffuser VAV Unit

The 37HS Moduline terminal cuts installation and alteration costs for cooling distribution because it can be easily installed, moved to a new location, or converted to master control equipment.
Performance Features
  • Airflow capacities from 100 to 400 cfm
  • Available in 3 sizes
  • Adaptable to a variety of ceiling designs
  • System-powered controls for both volume and temperature control without separate energy control supply
  • Heating and cooling distribution from the same terminal with automatic changeover and control
  • Integral linear slot diffusers with one-way and 2-way direction, multiple slots, and heating/cooling options
  • Single, quiet air valve produces sound levels compatible with private office and conference areas
  • Accurate volume control with adjustable cfm settings
  • Choice of diffuser (factory-installed option) or wall-mounted temperature control (field-installed accessory)
  • Accessory control devices can interlock Moduline terminals with other energy building systems (field-installed accessory)
  • A large range of plenum sizes
  • Constructed of 24 gage galvanized steel panels
  • Diffusers are constructed of extruded aluminum and finished with a recoatable white enamel
Reliability Features
  • Unit casing lined with ½ in. thick, 1-1/2 lb insulation that meets UL 181 and NFPA 90A
Maintenance Features
  • Can be easily moved
  • Bellow bags constructed of durable polyurethane
  • No filters to change
Installation Features
  • No wiring required for unit-mounted controls
  • No electrical components to connect
  • Simple clip-on brackets for installation on ceiling grid cross beams
Standard Warranty
  • One-year parts
Factory-Installed Options
Unit-mounted controls
Return-air diffusers
Field-Installed Accessories
Wall-mounted thermostats
Hanger brackets
Concealed thermostat levers
Trim pieces
Interlock devices

Additional Information
Documents/DownLoads
 
 
Return to Top View Printer Friendly Version
Privacy Policy Terms Of Use  Carrier is a part of UTC Buildings & Industrial Systems , a unit of United Technologies Corp.
© Carrier Corporation 2014