Carrier Commercial- A United Technologies Company
Home | About Carrier | Project Profiles | Contact Us | Site Map
You are here: Commercial Home / 33CS250-01

33CS250-01 Debonair®

Commercial Programmable Thermostat

Carrier 33CS250-01 Programmable Thermostat

Features
  • 7-day programmable thermostat with 4 time periods
  • Large Thermoglow¿ display
  • Auto-changeover
  • Energy-saving Smart Fan
  • NEVERLOST¿ memory
  • Three levels of security and keypad lockout
  • Pre-occupancy purge
  • Unoccupancy override
  • Holiday programming
  • Remote room sensor ready
  • Built-in Time Guards
  • Economizer output
Carrier's Debonair 33CS250-01 commercial programmable thermostat is a wall-mounted, low-voltage thermostat which maintains room temperature by controlling operation of an HVAC system. Separate heating and cooling set points with autochangeover capability allow occupied and unoccupied programming. Copy command eases programming and saves time when there are similar multiple daily schedules.

Energy-saving Smart Fan operates the fan continously during occupied periods and only when heating/cooling is enabled during unoccupied periods.

Large Thermoglow display showing room temperature and adjustable dual temperature set points makes vital information easy to read.
Flexibility for every application
Thermostat can be programmed and configured for use with many different applications including single-stage heating and cooling, 2 stages of heating and cooling, heat pumps, gas or electric heating, and hydronic systems.

Dry contact switch for external devices allows the thermostat to be controlled by an external switch, light or motion sensor, or timeclock. Thermostat will enter Occupied mode when the switch is energized. The dry contact switch also allows many thermostats to be controlled by one external device.

Remote temperature sensing accessories are available for remote sensing of critical spaces where public access to the thermostat is not desired.
Reliability for year-round comfort
One-degree control accuracy precisely controls the desired space temperature to within 1 degree of user set point. The thermostat uses a solid-state, laser-trimmed sensor.

NEVERLOST memory protection on the thermostat eliminates the need to reprogram the thermostat after power outages. Comfort programming and configuration will remain intact indefinitely. No batteries required.

Service Filter indicator lets maintenance personnel know when the filter needs cleaning or replacing, which aids in equipment efficiency and prolongs equipment life.
Safety features for added security and protection
Three levels of security and keypad lockout protects against unauthorized usage of the thermostat. The 3-level security adjustment eliminates the need for bulky and unattractive locking covers. Set points and thermostat configurations are protected by locking out keypad operation. An easily memorized button sequence unlocks the keypad and allows access to configuration and set point information.

Five-minute compressor time guard protects HVAC equipment by preventing compressor short cycling and limits the number of cycles per hour with an adjustable cycle limit.

Preoccupancy purge enhances indoor air quality by initiating the fan before the programmed occupancy time. The purge is user configured from 0 to 3 hours.

Additional Information
Documents/DownLoads
 
Accessory Remote Room Sensors
Base sensor
w/ Push button override
Wireless
Light activated
 
Other Accessories
Duct temp. sensor
Add-a-wire
Add-a-zone
Decorator backplate
 
 
Return to Top View Printer Friendly Version
Privacy Policy Terms Of Use  Carrier is a part of UTC Climate, Controls & Security, a unit of United Technologies Corp  © United Technologies Corporation 2013