Carrier Commercial- A United Technologies Company
Home | About Carrier | Project Profiles | Contact Us | Site Map
You are here: Commercial Home / 09BY

09BY ECOZONE™

Air-Cooled Condenser
5 to 20 Nominal Tons
img_09by_condenser.jpg

The 09BY remote indoor or outdoor air-cooled condenser is designed for use with Carrier’s indoor self-contained units. These systems provide a practical and economical approach for comfort conditioning requirements in replacement, renovation, and new construction applications.
Performance Features
  • High-static, belt driven condenser fans
  • Condenser coil with integral subcooling circuit
  • Belt drive centrifugal condenser fan
  • Copper tube with aluminum plate finned coils
  • One or two circuits, each with an integral subcooling circuit
  • 3-phase TEFC (totally enclosed fan-cooled) motors
  • Low ambient control (field-installed accessory)
  • Inlet filter rack (field-installed accessory)
Reliability Features
  • Painted weather resistant cabinet meets 500-hour salt spray requirements
  • Corrosion-proof fan guards on discharge side of condenser
  • 3-phase permanently lubricated TEFC condenser fan motors with internal thermal protection
  • Condenser fan motor contactor
  • UL and UL, Canada, listed
  • Manufactured in an ISO 9001:2000 certified factory
Maintenance Features
  • Quick removal access panels on both sides of unit
  • Belt drive motors slide on motor mounting rails
  • Permanently lubricated fan and motor bearings
Installation Features
  • Ducted or free blow applications in horizontal or vertical configuration
  • Vertical installation with horizontal airflow
  • Refrigerant connections on both sides of unit
  • Duct mounting flanges for inlet and discharge duct attachment
  • Drain kit for use where rain might enter unit
  • Low voltage 24-v control located in unit control box
  • Easy changeover single voltage design for 208/230-v or 460-v operation
  • Single point electrical connection
Standard Warranty
  • One-year product
Field-Installed Accessories
Low ambient control
Inlet filter rack
c-ul-usISO 9001:2000

Additional Information
Physical data
Documents/DownLoads
 
Indoor Self-Contained Units
50BZN (5 to 15 Tons)
 
 
Return to Top View Printer Friendly Version
Privacy Policy Terms Of Use  Carrier is a part of UTC Climate, Controls & Security, a unit of United Technologies Corp  © United Technologies Corporation 2013