Carrier Commercial- A United Technologies Company
Home | About Carrier | Project Profiles | Contact Us | Site Map
You are here: Commercial Home / 30HX

30HX Evergreen®

High-Efficiency
Indoor Liquid Screw Chillers

70 to 265 Nominal Tons

30HXA - Condenserless
30HXC - Water-cooled
30hxc_chiller.jpg

The 30HX units are high-efficiency, indoor water-cooled or condenserless chillers. The units have a quiet, low-vibration design featuring screw compressors. The 30HX chillers are compact enough to fit through a standard door, making them great replacement units.
Heat Recovery Video
30HX Video
Performance Features
  • Chlorine-free HFC-134a refrigerant
  • Low energy consumption during part load and full load operation
  • 208/230 v, 230 v, 460 v, 575 v operational voltages available
  • Wye-delta start is standard on 208/230 v and 230 v 50/60 Hz units (factory-installed option for all other units)
  • Leaving-fluid temperature directly controlled to within 0.5° F (0.3° C)
  • Entering-fluid temperature continuously monitored to detect flow or load changes
  • Compatible with Carrier Comfort Network® (CCN) communication link
Reliability Features
  • Low voltage control circuits
  • Short cycle protection
  • Dual chiller control
  • Temperature reset from return fluid
  • Chilled water flow switch
  • Electronic refrigerant gages
Maintenance Features
  • Hermetic twin screw compressors
  • Mechanically cleanable condenser and cooler (30HXC)
  • Alarm contacts
  • Filter drier
  • Moisture indicating sight glass
  • Accessible service information including suction and discharge pressure and temperature using Navigator™ display module
  • Discharge and liquid line shutoff valves
  • ON/OFF control switch
Installation Features
  • Modular construction
  • Fits through standard doorway
  • Single point electrical connection
  • Easy connections for remote condensers (30HXA)
  • Neoprene vibration isolators (field-installed accessory)
Standard Warranty
  • One year from start-up or 18 months from shipment
Factory-Installed Options
Wye-delta start
Brine
Minus-one-pass cooler head
Plus-one-pass cooler head
Minimum load control
Suction service valves
EMM (Energy Management Module)
Field-Installed Accessories
Control power transformer
Minimum load control
Sound reduction enclosure
Vibration isolation
Temperature reset sensor
Chillervisor™ System Manager III
Cooler head insulation
EMM (Energy Management Module)
ASHRAE 90.1AHRI standard 550/590 water-cooled chillersC-UL-US
ISO 9001

Additional Information
Physical data
Documents/DownLoads
 

Carrier University Training

Controls
HVAC System Design
Service
Sustainable Design
 
 
Return to Top View Printer Friendly Version
Carrier Corporation  A Member of The United Technologies Corporation Family  Stock Symbol: UTX Copyright © 2012 Legal Notice Privacy Policy