Carrier Commercial- A United Technologies Company
Home | About Carrier | Project Profiles | Contact Us | Site Map
You are here: Commercial Home / 36IB

36IB 

Induction Chilled Beams
70 to 1285 cfm (Active Beams)
36IB Induction Beam Unit

The 36IB induction beam system cools using chilled water passing through a ceiling mounted unit. Active beams operate with induction where incoming pre-treated primary air induces room air through the coil in the beam. Cooling done at the beams enables greater efficiency with smaller volumes of ducted air, allowing fan power reductions at the central air handling equipment. The 36IB induction beams offer a flexibility of size and air distribution patterns, quiet operation, heating and cooling functions, and LEED® certification support.

Performance Features
  • AHRI certified coil performance
  • 70-1285 cfm primary air for ventilation
  • Low sound
  • ETL independently tested and verified
  • Two or four pipe operation
  • Provides both sensible and latent cooling with a drain pan as standard
  • Flush mount unit is designed for standard 2’x4’ drop ceiling
  • Compatible with chilled water temperatures down to 45 F
  • Coil capacities up to 20,000 BTUH cooling and 56,000 BTUH heating
  • Constant and even air movement in the room
Reliability Features
  • No moving parts
  • No electrical components
Maintenance Features
  • Coil can be vacuumed once every 5 years by easily removing bottom panel
Installation Features
  • No electrical connections required
  • Smaller duct requirements
Standard Warranty
  • One-Year parts
Factory-Installed Options
Grilles
Heating coil
Insulation
Height extension collars
Field-Installed Accessories
Washable or disposable filters
Drain pan accessories

Additional Information
Documents/DownLoads
 
 
Return to Top View Printer Friendly Version
Privacy Policy Terms Of Use  Carrier is a part of UTC Buildings & Industrial Systems , a unit of United Technologies Corp.
© Carrier Corporation 2014