Carrier Commercial- A United Technologies Company
Home | About Carrier | Project Profiles | Contact Us | Site Map
You are here: Commercial Home / OPN-APP

OPN-APP  i-Vu® Open

AppController
OPN-APP AppController

The AppController continuously monitors and regulates equipment operation with reliability and precision. The AppController’s factory engineered control programs provide optimum performance and energy efficiency for fan coil, unit ventilator, water source heat pump, and constant volume AHU operation. It also features native BACnet communications and plug-and-play connectivity to the Carrier i-Vu Open Control System. The Carrier i-Vu Open Control System combines state-of- the-art Carrier equipment, plug-and-play controllers, and the powerful, web-based i-Vu user interface to form a cohesive, intuitive, and fully-integrated BACnet® Building Automation System.

Application Features
  • Library of factory-engineered control programs for Fan Coils, Unit Ventilators Water Source Heat Pumps, and Constant Volume AHUs
  • Supports Carrier SPT room sensors, which allow for local setpoint adjustment and local overrides
Hardware Features
  • Battery-backed real time-clock keeps time in the event of power failure
  • Stand-alone control of up to 14 I/O points using proven algorithms
  • Native BACnet MS/TP communications
System Benefits
  • Fully plug-and-play with the Carrier i-Vu Open Control System
  • Supports demand limiting for maximum energy savings

Additional Information
Documents/DownLoads
 
 
Return to Top View Printer Friendly Version
Privacy Policy Terms Of Use  Carrier is a part of UTC Climate, Controls & Security, a unit of United Technologies Corp  © United Technologies Corporation 2013