Carrier Commercial- A United Technologies Company
Home | About Carrier | Project Profiles | Contact Us | Site Map
You are here: Commercial Home / OPN-VVTZC

OPN-VVTZC  i-Vu® Open VVT Controller

VVT Zone Controller
zone

The VVT Zone controller provides zone level temperature and air quality control for a variety of pressure-dependent VVT applications. This advanced controller features an integral actuator for easy installation onto single duct and parallel fan-powered air terminals. It also features native BACnet communications and plug-and-play connectivity to the Carrier i-Vu System. The Carrier i-Vu System combines state-of-the-art Carrier equipment, plug-and-play controllers, and the powerful, web-based i-Vu user interface to form a cohesive, intuitive, and fully-integrated BACnet Building Automation System.

Application Features
  • Sophisticated factory-engineered and tested algorithms provide reliability and energy efficiency
  • Pressure dependent space temperature control
  • Supports 2-position hot water, modulating hot water, 2-stage electric heat, or combination baseboard and electric ducted heat
  • Built-in advanced control routines for zone level humidity control or zone level demand control ventilation (ASHRAE 62)
  • Adaptive optimal start and PID control for maximum occupant comfort
  • Supports Carrier SPT room sensors, which allow for local setpoint adjustment and local overrides
Hardware Features
  • Integral, brushless actuator for reliability and longevity
  • Capable of system or stand-alone operation
  • Native BACnet MS/TP communication
System Benefits
  • Integrated Carrier airside linkage algorithm for plug-and-play integration with Carrier air sources
  • Fully plug-and-play with the Carrier i-Vu System
  • Supports demand limiting for maximum energy savings
  • Compatible with i-Vu Tenant Billing for tracking tenants’ after-hours energy usage

Additional Information
Documents/DownLoads
 
 
Return to Top View Printer Friendly Version
Privacy Policy Terms Of Use  Carrier is a part of UTC Climate, Controls & Security, a unit of United Technologies Corp  © United Technologies Corporation 2013