Carrier Commercial- A United Technologies Company
Home | About Carrier | Project Profiles | Contact Us | Site Map
You are here: Commercial Home / 33CS2PP2S-03

33CS2PP2S-03 Edge® Pro

Commercial Thermostat

33CS2PP2S-03 - Base Model
33CS2PPRH-03 - with Humidity Control
33CS2PP2S-01 Edge Pro Thermostat

Carrier’s 7-day, 5/2-day, or 1-day commercial programmable thermostats offer flexibility, quality, and reliability. The wall-mounted, low-voltage thermostat maintains room temperature by controlling the operation of an HVAC (heating, cooling and ventilation) system. Separate heating and cooling set points and auto-changeover capability allow occupied and unoccupied programming for energy savings.

Features
  • Sleek design with simplified two-wire installation
  • 2-stage heat/2-stage cool with auxiliary heat (air conditioning, heat pump, and water source heat pump units)
  • Humidity control capability (with 33CS2PPRH-03 thermostat only) integrates with Humidi-MiZer® dehumidification system
  • Hybrid Heat® compatible
  • Proportional integral control of heating and cooling stages
  • Compressor lockout in emergency heat mode for heat pumps
  • Auxiliary heat lockout sensing for heat pumps (requires outdoor air sensor)
  • Remote sensing and averaging with occupancy override
  • Keypad lockout security with passcode protection
  • Heating and cooling set points with up to 6 hours of occupancy override
  • 5/2-day or all days programmable or non-programmable
  • 4 or 2 periods per day selectable
  • No batteries are required, user-configured settings are stored for an unlimited period of time
  • UV light and filter service reminder
  • Expanded backlit display features mode and equipment status, occupancy, time of day, and outdoor air temperature
  • Hospitality mode — display user set point in place of actual temperature
  • Daylight savings adjustment
  • Random start
  • Smart recovery

Additional Information
Documents/DownLoads
 
 
Return to Top View Printer Friendly Version
Privacy Policy Terms Of Use  Carrier is a part of UTC Climate, Controls & Security, a unit of United Technologies Corp  © United Technologies Corporation 2013