Carrier Commercial- A United Technologies Company
Home | About Carrier | Project Profiles | Contact Us | Site Map
You are here: Commercial Home / 50PSH

50PSH AQUAZONE™

Indoor, Water-Cooled
Single-Stage Water Source Heat Pump
with Puron® Refrigerant (R-410A)

½ to 6 nominal Tons

50PSH - Horizontal
50PSV - Vertical
50PSH Icon

The 50PS indoor, water-cooled heat pump unit is designed for vertical and horizontal installation with a variety of airflow configurations. Units utilize Puron® refrigerant and Hot Gas Reheat to provide a practical and economical approach for comfort conditioning requirements in renovation and new construction applications. The 50PS unit can be used in both traditional and geothermal applications, and is also ideally suited for geothermal projects seeking LEED® certification.
Performance Features
  • Capacities of ½ to 6 tons
  • EERs up to 28.8
  • Puron® non-ozone depleting R-410A refrigerant
  • Fan motor options:
    • ECM (electronically controlled motor)
    • Constant torque motor
    • PSC
  • Scroll compressor (sizes 024-070) or rotary compressor (sizes 007-018) mounted on computer selected vibration isolation
  • Water loop (boiler/tower and ground loop/water) application use with operating temperature range of 20 to 110 F
  • Extended range package for open loop and geothermal applications (factory-installed option) with operating temperature range of 25 F to 110 F
  • Fully insulated unit with acoustic type insulation
  • Hot gas reheat (factory-installed option)
  • Equipped with performance monitor to ensure efficient heat pump operation
  • TXV (thermostatic expansion valve) controlled
  • Copper or cupronickel heat exchanger (factory-installed option)
  • Blower upgrades for high-static applications (sizes 018-060; factory-installed option)
  • Hot gas bypass (factory-installed option)
  • Mute package for applications requiring especially low noise levels (factory-installed option)
  • MERV 8 and MERV 13 filters (factory-installed option)
  • Electrical disconnect (factory-installed option)
  • 5, 10, 15, and 20 kW electric reheat (factory-installed option)
  • Complete control system (standard) or deluxe microprocessor conrtol, PremierLink™, and LON (Local Operating Network) control systems (factory-installed options)
  • Exceeds ASHRAE 90.1 performance requirements
  • ARI/ISO 13256-1 certified
  • Energy Star certified
Reliability Features
  • Galvanized steel construction
  • Stainless steel, coated, and insulated condensate pan
  • E-coated coils for corrosive environments (factory-installed option)
  • Two-way motorized control valve available for open type systems or variable speed pumping (factory-installed option or field-installed accessory)
  • Reversing valve (4-way), water-to-refrigerant coaxial coil, and enhanced aluminum fin/rifled copper tube refrigerant-to-air heat exchanger standard
  • Microprocessor control with DDC (Direct Digital Controls) options
  • UL and ETL certified
Maintenance Features
  • Access to compressor section through service panels on three sides
  • All service may be done through large, removable front or side panels
  • Blower housing serviceable without disconnecting ductwork
  • Permanently lubricated bearings on blower units
  • Quick electrical disconnects on blower motor and control box components
  • Easily removable control box
  • Refrigerant circuit equipped with high/low pressure ports
  • No tools required to change filters
  • Standard, 1-in. filter
Installation Features
  • Units may be mounted in ceilings, closets, attics, etc.
  • Ducted or free return connections
  • Field convertible discharge
  • Pre-wired and factory charged with Puron® (R-410A) refrigerant
  • Horizontal units include factory-installed hanger isolation brackets
  • Vertical units have internally trapped condensate drain
  • Water and condensate connections are FPT and secured to cabinet
  • Single point electrical connection
Standard Warranty
  • One-year unit parts only
  • 20-month compressor
  • Extended warranty packages available
Factory-Installed Options
Constant torque motor
Electronically controlled blower motor
Copper or cupronickel heat exchangers
Deluxe microprocessor control system
Extended range units
Hot gas reheat
Hot gas bypass
LONMark® compliant controller
Sound attenuation (mute) package
Two-way motorized control valve
Water circuit options
Electric reheat
electrical disconnect
E-coated coils
Field-Installed Accessories
Ball valves (brass body)
Fire-rated hoses
Hose kit assemblies
Loop controller
Non-programmable thermostat
Programmable 7-day flush-mount thermostat
Programmable 7-day light-activated thermostat
Programmable 7-day thermostat
Remote sensors
Solenoid water control valves (brass body)
Two-way motorized control valve
Y strainers (bronze body)
ASHRAE 90.1Energy starANSI/AHRI/ASHRAE/ISO13256-1 water source hp
Canada, us etlC-UL-US

Additional Information
Documents/DownLoads
 
 
Return to Top View Printer Friendly Version
Privacy Policy Terms Of Use  Carrier is a part of UTC Climate, Controls & Security, a unit of United Technologies Corp  © United Technologies Corporation 2013