Carrier Commercial- A United Technologies Company
Home | About Carrier | Project Profiles | Contact Us | Site Map
You are here: Commercial Home / 30XA

30XA AQUAFORCE®

Outdoor, Air-Cooled Liquid Chiller
with R-134a Refrigerant

80 to 500 Nominal Tons (Standard Unit)
140 to 350 Nominal Tons (Unit with Greenspeed Intelligence)
30XA AquaForce Air Cooled Chiler

AquaForce 30XA chillers were designed from the ground up to meet the efficiency demands of today and the future by providing premium air-cooled chiller packages for contractors, consulting engineers and building owners. The Greenspeed Intelligence units add VFDs to the compressor and the condenser fans along with an improved Touch Pilot Display and enhanced Controls to allow for a higher IPLV rating across all tonnages.Value-added features include rotary screw compression, R-134a HFC refrigerant, a quiet AeroAcoustic™ fan system, easy to use ComfortLink™ controls, microchannel condenser coil technology, and an optional integrated hydronic pump package with or without VFD (available on 30XA090-160, but not available on Greenspeed Intelligence units).
Novation heat exchanger30XA product tour
Video
(requires video player)
Interactive Tour
(requires Flash)
  
Performance Features (30XA with Greenspeed)
  • Full-load EER values up to 10.9
  • IPLV values up to 18.1
  • ASHRAE 90.1 compliant
  • AHRI certified
  • Easy to use controls
  • Low sound levels
  • AeroAcoustic fan system
  • Operation from -20 F to 125 F ambient conditions
  • Novation® microchannel heat exchanger (MCHX) condenser coils
  • E-coated Novation microchannel heat exchanger (MCHX) condenser coils (factory-installed option)
  • Energy Management Module minimizes chiller energy consumption (factory-installed option or field-installed accessory)
  • Non-fused disconnect switch (factory-installed option)
  • VFD starter
  • 7-in. color touch-screen control panel
  • Touch Pilot™ controls
  • BACnet* Communication (factory-installed option) or BACnet and LON translator control (factory-installed option or field-installed accessory)
  • EXV (Electronic Expansion Valve)
Reliability Features (30XA with Greenspeed)
  • ASME constructed evaporators
  • ETL (and ETL Canada) listed
  • Manufacturing facility registered to ISO 9001 manufacturing quality standard
  • 2 independent refrigerant circuits
  • End-of-line functionality run tested
  • Heavy-gage galvanized steel frame
  • Security grilles (factory-installed option or field-installed accessory)
  • Hail guards/Privacy screen choices (factory-installed option or field-installed accessory)
  • E-coated MCHX coil protection (factory-installed option)
  • Coil corrosion coatings available on all coil types (factory-installed option)
  • Standard short circuit current rating of 10K
  • EXV (Electronic Expansion Valve)
  • VFD Drives are rated for 125 F ambient temperatures
Maintenance Features (30XA with Greenspeed)
  • Over 15 diagnostic functions
  • Permanently lubricated fan motor bearings
  • Compressor suction service valves (factory-installed option)
  • Microchannel condenser coils with inherent corrosion resistance and offering simplified cleaning (factory-installed option)
  • Unit-mounted, non-fused disconnect (factory-installed option)
  • Touch Pilot controls allows for trending and alarm history data
  • VFD compressor drives are the same as the Hydronic Kit VFDs allowing easy troubleshooting and usage
Installation Features (30XA with Greenspeed)
  • Factory charged with R-134a refrigerant
  • All-in-one package
  • GFI (ground fault interrupter) convenience outlet (factory-installed option or field-installed accessory)
  • Remote cooler kit (field-installed accessory)
  • Single or dual-point electrical connections available (factory-installed option)
  • Control transformer (factory-installed option)
  • Structurally robust base
Standard Warranty (30XA with Greenspeed)
  • One year from start-up or 18 months from shipment limited warranty
  • 3-year coil parts warranty on Novation microchannel heat exchanger
  • Extended warranty packages available
Factory-Installed Options (30XA with Greenspeed)
Condenser coil trim panelsFull end screen
Hydronic pump package with or without VFD (sizes 090-160)
Condenser coil options:
  • Copper fins:
    • Non-coated
    • E-coated
  • Aluminum fins:
    • Non-coated
    • Pre-coated
    • E-coated
  • Microchannel heat exchanger
    • Non-coated
    • E-coated
Non-fused disconnect
Security grilles
Energy Management Module
Compressor sound reduction enclosures
Compressor suction service valve
Condenser coil upper hail guards
BACnet™ translator control
LON (local operating network) translator control
Single or dual-point electrical connection
High ambient valve configuration
Touch Pilot™ controls (standard)
Minus-one-pass cooler (flooded cooler only)
Plus-one-pass cooler
Control transformer
Suction line insulation
VFD compressor start (Standard)
Suction line insulation
Standard Short circuit current rating 10k
Field-Installed Accessories (30XA with Greenspeed)
Security grilles
Condenser coil full hail guards
Energy Management Module
Touch Pilot™ display
LON (local operating network) translator control
BACnet™ translator control
Remote cooler
Condenser coil trim panels
GFI convenience outlet
Chillervisor System Manager III multi-unit control
Dual-chiller accessory kit
AHRI standard 550/590 air-cooled chillersCanada, us etlasme
ISO 9001
*Sponsored by ASHRAE.

Additional Information
Physical data
Documents/DownLoads
 
Awards
Dealer Design Awards
 
Training Classes
Controls
HVAC System Design
Service
Sustainable Design
 
 
Return to Top View Printer Friendly Version
Privacy Policy Terms Of Use  Carrier is a part of UTC Buildings & Industrial Systems , a unit of United Technologies Corp.
© Carrier Corporation 2014