Carrier Commercial- A United Technologies Company
Home | About Carrier | Project Profiles | Contact Us | Site Map
You are here: Commercial Home / 30RB

30RB AQUASNAP®
30RB with Greenspeed® Technology


Outdoor, Air-Cooled Liquid Chiller
with Puron® Refrigerant (R-410A)

60 to 390 Nominal Tons
30rb_chiller.jpg

The AquaSnap 30RB chiller is an effective all-in-one package that is easy to install and easy to own. The chiller costs less to purchase and install and then operates quietly and efficiently. Value-added features include rotary scroll compression, Puron® refrigerant (R-410A), a quiet AeroAcoustic™ fan system, easy to use ComfortLink™ controls, microchannel condenser coil technology, optional integrated hydronic pump package (with or without VFD), optional full heat recovery package, and optional high-efficiency variable condenser fans (Greenspeed® technology). Greenspeed technology results in best-in-class part-load efficiency with quiet part-load operation.
Heat Recovery Video
30RB Video
Performance Features
  • Full-load EER values up to 10.3
  • IPLV values up to 17.1 (units with Greenspeed technology)
  • ASHRAE 90.1 complaint
  • AHRI certified
  • Easy to use controls
  • Low sound levels
  • AeroAcoustic fan system
  • High efficiency variable condenser fans (Greenspeed technology)
  • Operation from -20 F to 125 F ambient conditions
  • High-efficiency scroll compressors
  • Novation® microchannel heat exchanger (MCHX) condenser coils
  • E-coated Novation microchannel heat exchanger (MCHX) condenser coils (factory-installed option)
  • Hydronic pump package (with or without VFD) on sizes 060-190 (factory-installed option, but N/A with heat recovery option)
  • Full heat recovery (factory-installed option, but N/A with hydronic package)
  • Energy Management Module minimizes chiller energy consumption (factory-installed option or field-installed accessory)
  • Non-fused disconnect switch (factory-installed option)
  • Minimum load control (factory-installed option or field-installed accessory)
  • Low ambient head pressure control (factory-installed option or field-installed accessory)
  • ComfortLink™ controls with scrolling marquee display module
  • BACnet* communication (factory-installed option) or BACnet and LON translator control (factory-installed option or field-installed accessory)
  • EXV (electronic expansion valve)
  • Navigator™ or Touch Pilot™ display (field-installed accessory)
Reliability Features
  • ASME constructed evaporators
  • ETL (and ETL Canada) listed
  • Manufacturing facility registered to ISO 9001 manufacturing quality standard
  • Minimum of 2 independent refrigerant circuits
  • Factory full-load run tested
  • Heavy-gage galvanized steel frame
  • Security grilles (factory-installed option or field-installed accessory)
  • Hail guards/Privacy screen choices (factory-installed option or field-installed accessory)
  • Low ambient head pressure control (factory-installed option or field-installed accessory)
  • E-coated MCHX coil protection (factory-installed option)
  • Redundant pump available with hydronic pump package (sizes 060-190; factory-installed option)
  • Coil corrosion coatings available on all coil types (factory-installed option)
  • High short circuit current rating (factory-installed option)
  • EXV (Electronic expansion valve)
Maintenance Features
  • Over 15 diagnostic functions
  • Permanently lubricated fan motor bearings
  • Compressor suction service valves (factory-installed option)
  • Microchannel condenser coils with inherent corrosion resistance and offering simplified cleaning (factory-installed option)
  • Unit-mounted, non-fused disconnect (factory-installed option)
  • Remote service port for easier machine diagnostics (factory-installed option or field-installed accessory)
Installation Features
  • Factory charged with Puron refrigerant (R-410A)
  • All-in-one package
  • Integrated hydronic pump package (with or without VFD) on sizes 060-190 (factory-installed option, but N/A with heat recovery option)
  • Full heat recovery (factory-installed option, but N/A with hydronic package)
  • GFI (ground fault interrupter) convenience outlet (part of factory-installed service option or field-installed accessory)
  • Remote cooler kit (field-installed accessory)
  • Single or dual-point electrical connections available (factory-installed option)
  • Integral control transformer
  • Structurally robust base
  • Circuit setter provided with optional pump package (factory-installed option)
Standard Warranty
  • One year from start-up or 18 months from shipment limited warranty
  • 3 year coil parts warranty on microchannel heat exchanger
  • Extended warranty packages available
Factory-Installed Options
High efficiency variable condenser fans (Greenspeed technology)
Hydronic pump package with or without VFD (sizes 060-190)
Heat Reclaim
Condenser coil options:
  • Copper fins:
    • Non-coated
    • E-coated
  • Aluminum fins:
    • Non-coated
    • Pre-coated
    • E-coated
  • Microchannel heat exchanger:
    • Non-coated
    • E-coated
Non-fused disconnect
Minimum load control
Security grilles
Energy Management Module
Compressor sound reduction enclosures
Service option
Compressor suction service valve
Condenser coil trim panels
Condenser coil upper hail guards
Full end screen
BACnet™ Communication
BACnet™ translator control
LON (local operating network) translator control
Low ambient temperature head pressure control
Single or dual-point electrical connection
Freeze protection (cooler heaters)
Suction line insulation
High short circuit current rating
CRN cooler
Field-Installed Accessories
Minimum load control
Security grilles
Condenser coil full hail guards
Navigator™ display
Remote enhanced display
Chillervisor System Manger III multi-unit control
GFI convenience outlet
Energy Management Module
Touch Pilot™ display
LON (local operating network) translator control
BACnet™ translator control
Remote service port
Remote cooler
Condenser coil trim panels
Low ambient temperature head pressure control
Dual-chiller accessory kit
SeismiCompliant
AHRI standard 550/590 air-cooled chillersCanada, us etlasme
ISO 9001
*Sponsored by ASHRAE.

Additional Information
Physical data
Documents/DownLoads
 

Carrier University Training

Controls
HVAC System Design
Service
Sustainable Design
 
 
Return to Top View Printer Friendly Version
Privacy Policy Terms Of Use  Carrier is a part of UTC Climate, Controls & Security, a unit of United Technologies Corp  © United Technologies Corporation 2013