Carrier Commercial- A United Technologies Company
Home | About Carrier | Project Profiles | Contact Us | Site Map
You are here: Commercial Home / 39M

39M AERO®

Semi-Custom Central Station Air Handler
1,500 to 60,500 CFM

39MN - Indoor
39MW - Outdoor
Carrier 39M Central Station Air Handler

Carrier’s Aero 39M air handlers provide advanced technology and custom features in a streamlined, easy to install package. Indoor and outdoor units are available to handle a wide variety of applications. Units can be equipped with HEPA filters, stainless steel quad-sloped drain pans, AgION™ antimicrobial coating and other options. The 39M unit’s double-wall casing allows panels to be easily cleaned without damaging the insulation inside. Available fan options include forward-curved, airfoil, and plenum fans for extra quiet operation. Factory-installed controls maintain airflow and ventilation requirements while helping to prevent coil freeze-up, excessive humidity and poor indoor air quality (IAQ). Carrier’s AHUBuilder® software makes selecting and optimizing the 39M air handler easy.
Performance Features
  • All units are shrink wrapped for complete protection while in transit
  • Thermal break casing construction
  • Sealed double-wall panels with R-13 insulation
  • 1:200 deflection ratio ensures low leakage rates
  • AgION anti-microbial coating for casing interior (factory-installed option)
  • Prepainted unit exterior (factory-installed option)
  • Ultraviolet band C (UV-C) germicidal lamps (factory-installed option)
  • Multiple filtration from pleated to HEPA filters (factory-installed option)
  • Energy recovery ventilator (ERV) sections
  • Multiple fan options (factory-installed option)
  • Humidifiers for precise indoor climate conditioning (factory-installed option)
  • Integral face and bypass cooling and heating coils (factory-installed option)
  • Internal and external face and bypass damper sections (factory installed option)
Reliability Features
  • Galvanized steel double-wall construction
  • Standard insulated, fully drainable, sloped drain pans in galvanized or stainless steel (factory-installed option)
  • E-coated coils (factory-installed option)
  • Carrier Comfort Network® (CCN) controls with sensor options (factory-installed option)
  • Outdoor weathertight cabinets (39MW) have sloped roofs to prevent standing water and are gasketed in all critical areas
  • ETL certified
Installation Features
  • Units may be mounted in ceilings, closets, attics, etc.
  • Ducted or free return connections
  • Variable frequency drives are programmed and started up at the factory (factory-installed option)
  • Stacked indoor unit configurations for application versatility and maximum space utilization
  • Perimeter lifting lugs
  • Modular construction
  • Indoor unit (39MN) casing can be broken-down to individual panels and frame members
Maintenance Features
  • AgION anti-microbial coating for casing interior (factory-installed option)
  • Prepainted unit exterior (factory-installed option)
  • All service may be done through large, removable and hinged panels
  • Marine lights and viewports for interior component inspection (factory-installed option)
Standard Limited Warranty
  • One-year parts only
  • Extended warranty packages available
Factory-Installed Options
Starters, disconnects, and variable frequency drives
Stainless steel condensate drain pans
Marine lights and viewports
Filtration options include:
  • 2-in. or 4-in. flat filters
  • 2-in. or 4-in. angle filters
  • Side loading 12-in. bag/cartridge filters with 2-in. prefilters
  • Side loading 30-in. bag/cartridge filters with 2-in. prefilters
  • Face loading bag/cartridge filters without prefilters
  • HEPA filters without prefilters
Fan options include:
  • Airfoil
  • Plenum
  • Forward-curved
Prepainted unit exterior
AgION antimicrobial coating
UV-C germicidal lamps
Coil options include:
  • Chilled water and hot water coils
  • Direct expansion coils
  • Steam coils
  • Electric heat coils
  • Integral face and bypass coils
  • Bypass face area coils (for use with internal face and bypass damper sections)
  • E-coated coils
Internal and external face and bypass damper sections
CCN controls with sensor options
Humidifiers
Field-Installed Accessories
TXV (thermostatic expansion valve) kits
AHRI standard 410 air-cooling and air-heating coilsAHRI standard 430 central station air handlersCanada, us etl

Additional Information
Physical data
Documents/DownLoads
 

Carrier University Training

Controls
HVAC System Design
Service
Sustainable Design
 
Other Air Handlers
39L - Single/Double Wall
39S - Single/Double Wall
 
Controls
UC Open XP i-Vu
 
 
Return to Top View Printer Friendly Version
Privacy Policy Terms Of Use  Carrier is a part of UTC Climate, Controls & Security, a unit of United Technologies Corp  © United Technologies Corporation 2013