| All Case Studies | Equipment Type | Application Type |
Oklahoma State University Est. Download Time: @56K | Applied | Education |
Orange Unified School District Est. Download Time: @56K | Controls | Education |
Fairfield University Est. Download Time: @56K | Service, Total System | Education |
Bentley College Est. Download Time: @56K | Service|Special Solution|Total System|Applied | Education |
University of Toronto Est. Download Time: @56K | Service|Special Solution|Total System|Applied | Education |
Fairfield University Est. Download Time: @56K | Special Solution | Education |
Energy Plant at Princeton University Est. Download Time: @56K | Special Solution | Education |
Creighton University Est. Download Time: @56K | Special Solution | Education |
Kettering University Est. Download Time: @56K | Special Solution | Education |
Microsteam® Power System at Indiana University Est. Download Time: @56K | Special Solution | Education |
Georgia Tech - Carrier System Makes Energy Management Easy and Supports Sustainable Development Est. Download Time: @56K | Total System | Education |
Okeechobee High School - School District Receives High Marks for Controlling Energy Costs and Humidity Est. Download Time: @56K | Unitary | Education |
Humble ISD - Carrier Chillers and Controls Reduce Energy Costs Up to 28% for Humble ISD Schools Est. Download Time: @56K | Unitary | Education |
Wildomar Elementary School Est. Download Time: @56K | Unitary, Controls | Education |
Morris Union Est. Download Time: @56K | Unitary, Total System, Controls | Education |
Elizabethtown Hospital Est. Download Time: @56K | Total System | Health Care |
Gaston County Medical Building Est. Download Time: @56K | Applied | Healthcare |
Nemours Children's Clinic Est. Download Time: @56K | Applied, Controls | Healthcare |
Hartford Hospital Est. Download Time: @56K | Service, Total System | Healthcare |
John Muir Medical Center Est. Download Time: @56K | Service|Special Solution|Total System|Applied | Healthcare |
St. Luke's Medical Center - 2,100 tons of Temporary Cooling Keeps Hospital Off Critical List Est. Download Time: @56K | Special Solution | Healthcare |
Doctors Hospital at Renaissance Women's Center Est. Download Time: @56K | Total System | Healthcare |
Halifax Regional Medical Center: Hospital Keeps Its Cool During Replacement of Chilled Water Plant Est. Download Time: @56K | Special Solution | Heathcare |
Crowne Plaza Est. Download Time: @56K | Applied | Lodging |
Fremont Hotel and Casino - Carrier Automation Wins Big for Las Vegas Hotel/Casino Saving Over $130,000 Per Year Est. Download Time: @56K | Service, Total System | Lodging |
Orlando World Marriott Est. Download Time: @56K | Special Solution | Lodging |
Waikiki Beach Marriott Est. Download Time: @56K | Total System | Lodging |
Pratt & Whitney - Technical Experts Partner to Save $778,000 Annually and Help the Environment Est. Download Time: @56K | Applied | Manufacturing |
Mountain Gear Est. Download Time: @56K | Total System, Unitary | Manufacturing, Special |
Cisco Systems - Custom Air Handling Design and Installation Saves Cisco Systems $1.2 Million Est. Download Time: @56K | Airside | Office Building |
Marine Terminal Building Est. Download Time: @56K | Applied | Office Building |
Harris County Sheriff's Building Est. Download Time: @56K | Applied | Office Building |
Pioneer Plaza Est. Download Time: @56K | Applied | Office Building |
1515 Market Street - System Retrofit Achieves 30% Energy Savings with 25% Fewer tons of Cooling Est. Download Time: @56K | Applied | Office Building |
Texas DOT - Carrier ECOLOGIC Chiller Cuts Texas DOT Energy Costs by 50% Est. Download Time: @56K | Applied | Office Building |
WPPI Energy Est. Download Time: @56K | Controls | Office Building |
Caltrans TM Center - Advanced Controls Keep Emergency Center Up and Running 24/7 Est. Download Time: @56K | Controls | Office Building |
City of Charlotte Est. Download Time: @56K | Controls | Office Building |
Dreamy Draw Engineering Est. Download Time: @56K | Controls | Office Building |
Uniroyal Chemical - Strategic Partnership Approach Solves Building Problems and Cuts Operating Costs Est. Download Time: @56K | Service, Total System | Office Building |
Gorsline Building - Unique Solution Preserves History and Saves $175,000 in Installed and Operating Costs Est. Download Time: @56K | Special Solution | Office Building |
65 Broadway Est. Download Time: @56K | Special Solution | Office Building |
Friends Center Est. Download Time: @56K | Special Solution | Office Building |
Coleman A. Young Municipal Center Est. Download Time: @56K | Special Solution | Office Building |
AFLAC - 20-Year Service Relationship Leads to High-Efficiency 134a System Installation Est. Download Time: @56K | Special Solution | Office Building |
ICAO Headquarters - Carrier System IAQ Management Reduces Project Costs by Over $1.3 Million Est. Download Time: @56K | Total System | Office Building |
Shopko Est. Download Time: @56K | Applied, Controls, Unitary | Retail |
Crate and Barrel Est. Download Time: @56K | Controls | Retail |
Monroeville Mall Est. Download Time: @56K | Service, Total System | Retail |
Western New York Drugstore / Pharmacy Est. Download Time: @56K | Unitary | Retail |