| | | | | | | | | | | Style |  |  |  |  |  | | | | | | | Edge® Pro | Slimline | Debonair2 | FlatStat | Wireless | | | | | | Model Number | 2PP2S-01 2PPRH-01 | 400-01 | 420-01 | 450-01 | SP2-WC | SN2-WC | 250-FS | 220-FS | 250-RC | | Programmable | yes | yes | yes | yes | yes | no | yes | yes | yes | | Number of Days | 7, 5-2 or 1 | - | 7 | 7 | 5-1-1 | - | 7 | 7 | 7 | | Number of Periods | 4 | - | 4 | 4 | 4 | - | 4 | 4 | 4 | | Light Activation available | - | - | - | yes | | | | | | | Holiday Programming | yes | - | yes | yes | - | - | yes | yes | - | | Copy Day Command | yes | - | yes | yes | - | - | yes | yes | yes | | Unoccupancy Override | yes | yes | yes | yes | yes | - | yes | yes | - | | Three levels of security | yes | yes | yes | yes | - | - | yes | yes | yes | | Pre-occupancy Purge | - | - | - | yes | - | - | yes | - | - | | Remote Room Sensor Ready | yes | yes | - | yes | - | - | yes | - | - | | Economizer output | yes | - | - | yes | - | - | yes | - | - | | Dry Contacts | - | yes | - | yes | - | - | yes | - | - | | ExactFit Locking Cover | - | - | - | - | yes | yes | yes | yes | - | | Two stages of Heat and Cool | yes | yes | yes | yes | yes | yes | yes | yes | yes | | Large Thermoglow™ Display | yes | yes | yes | yes | yes | yes | yes | yes | yes | | Bi-colored LED for heat/cool operation | - | yes | yes | yes | yes | yes | yes | yes | yes | | NEVERLOST™ Memory | yes | yes | yes | yes | yes | yes | yes | yes | yes | | Energy Saving Smart Fan | yes | yes | yes | yes | yes | yes | yes | yes | yes | | Auto-Changeover | yes | yes | yes | yes | yes | yes | yes | yes | yes | | Keypad Lockout | yes | yes | yes | yes | yes | yes | yes | yes | yes | | Built-in Time Guards | yes | yes | yes | yes | yes | yes | yes | yes | yes | | Adjustable Service Filter Warning | yes | yes | - | yes | yes | yes | yes | yes | yes | | Temperature in F° or C° | yes | yes | yes | yes | yes | yes | yes | yes | yes | | 50 or 60 Hz operation | yes | yes | yes | yes | yes | yes | yes | yes | yes | |