Carrier Commercial- A United Technologies Company
Back to Carrier: HVAC Equipment > Rooftop Units Page

Rooftop Units

Carrier provides a complete line of HVAC equipment including gas fired/electric cooling rooftop units, elelectric cooling rooftop units with optional electric heat, heat pump rooftop units and water source heat pump rooftop units to meet your most demanding HVAC systems requirements.

Small & Medium CV Rooftop Units | Large CV & VAV Rooftop Units | Water-Source Heat Pump Rooftops | Rooftop Controls | Rooftop Accessories

 

Small and Medium Constant Volume Puron (R-410A) Rooftop Units
Series Unit Type Efficiency Model Capacity (Tons)
EER/SEER Compliance
Centurion Electric Cooling / Gas Heating 11.0 - 14.8 Exceeds ENERGY STAR and ASHRAE 90.1-2004 requirements 48PG 2 - 25
Electric Cooling / Optional Electric Heat 11.0 - 15.0 50PG 2 - 25
WeatherMaker Electric Cooling / Gas Heating 11.0 - 13.0 Meets or exceeds ENERGY STAR and ASHRAE 90.1 requirements 48TC 3 - 6
Electric Cooling / Optional Electric Heat 11.2 - 13.0 50TC 3 - 6
 
Small and Medium Constant Volume R-22 Rooftop Units
Series Unit Type Efficiency Model Capacity (Tons)
EER/SEER Compliance
Centurion Electric Cooling / Gas Heating 10.4 - 11.6 Exceeds ENERGY STAR and ASHRAE 90.1-2004 requirements 48HG 12½ - 25
Electric Cooling / Optional Electric Heat 10.4 - 11.6 50HG 12½ - 25
WeatherMaster Electric Cooling / Gas Heating 10.0 - 13.0 Meets or exceeds ENERGY STAR and ASHRAE 90.1-2004 requirements 48HJ 3 - 12½
12 - 15
18 - 25
14.0 48HE 2 - 5
Electric Cooling / Optional Electric Heat 10.0 - 13.0 50HJ 3 - 12½
12 - 15
18 - 25
14.0 50HE 2 - 5
Heat Pump 9.3 - 13.1 50HJQ 3 - 10
12½ - 15
14.0 - 14.0 50HEQ 2 - 5
WeatherMaker Electric Cooling / Gas Heating 9.5 - 10.1 Meets ASHRAE 90.1-1999/2000 requirements 48TM 3 - 12½
15 - 25
Electric Cooling / Optional Electric Heat 9.7 - 10.3 50TM 3 - 12½
15 - 25
Heat Pump 9.2 - 9.8 50EJQ 20 - 25
50EWQ 20 - 25
Electric Cooling / Gas Heating 8.6 - 9.0 Standard efficiency units 48TJ 15 - 25
8.6 - 9.0 48TF 3 - 12½
Electric Cooling / Optional Electric Heat 8.7 - 9.7 50TJ 15 - 25
8.7 - 9.7 50TFF 3 - 12½
Heat Pump 9.0 - 10.0 50TFQ 3 - 10
 
Large Constant and Variable Volume Puron (R-410A) Rooftop Units
Series Unit Type Efficiency Model Capacity (Tons)
WeatherMaker Electric Cooling / Gas Heating Meets ASHRAE 90.1-1999/2000 requirements 48A 20 - 60
Electric Cooling / Optional Electric Heat 50A 20 - 60
 
Large Constant and Variable Volume R-22 Rooftop Units
Series Unit Type Efficiency Model Capacity (Tons)
WeatherMaster Electric Cooling / Gas Heating Meets or exceeds ASHRAE 90.1 requirements 48Z 30 -105
Electric Cooling / Optional Electric Heat 50Z 30 -105
WeatherMaker Electric Cooling / Gas Heating Meets ASHRAE 90.1 requirements 48A 20 - 60
Electric Cooling / Optional Electric Heat 50A 20 - 60
 
Water-Source Heat Pump R-22 Rooftop Units
Series Unit Type Efficiency Model Capacity (Tons)
AquaZone Water-Source Heat Pump Meets ASHRAE 90.1 requirements 50RTG 3 - 25
 
Rooftop Controls
Controls Description Used with these Rooftop Models
RTU-MPRooftop Controller48/50PG, 48/50TC, 48/50HJ, 50HJQ, 48/50HE, 50HEQ, 48/50TM
 
Rooftop Accessories
Accessory Description Used with these Rooftop Models
Cobra Energy Recovery 48/50HJ
(Small Sizes)
Energy$Recycler Energy Recovery 48/50HJ, 48/50TF, 48/50TM, 50HJQ, 50TFQ
(Small Sizes)
Humidi-MiZer Adaptive Humidity Control 48/50HJ
(Small Sizes)
Economi$er2 Economizer All Units
Enviro-Shield Environmental Coil Protection All Units
Carrier Corporation  A Member of The United Technologies Corporation Family  Stock Symbol: UTX Copyright © 2006 Legal Notice Privacy Policy