Carrier Commercial- A United Technologies Company
Home | Carrier.com | About Carrier | Contact Us | Site Map
You are here: Commercial Home

Rooftop Units

Carrier provides a complete line of HVAC equipment including gas fired/electric cooling rooftop units, electric cooling rooftop units with optional electric heat, heat pump rooftop units and water source heat pump rooftop units to meet your most demanding HVAC systems requirements.

Small & Medium CV Rooftop Units | Large CV & VAV Rooftop Units | 100% Outdoor Air Units | Water-Source Heat Pump Rooftops | Rooftop Controls | Rooftop Accessories

 

Small and Medium Constant Volume Puron (R-410A) Rooftop Units
Series Unit Type Efficiency Model Capacity (Tons)
EER/SEER Compliance
Centurion Electric Cooling / Gas Heating 11.0 - 14.8 Exceeds ENERGY STAR and ASHRAE 90.1-2004 requirements 48PG 2 - 25
Electric Cooling / Optional Electric Heat 11.0 - 15.0 50PG 2 - 25
Electric Cooling / Gas Heating 11.0 - 11.6 Exceeds ENERGY STAR and ASHRAE 90.1-2004 requirements

with Novation™ Heat Exchanger Technology

48PM 15 - 25
Electric Cooling / Optional Electric Heat 11.0 - 11.6 50PM 15 - 25
Electric Cooling / Gas Heating 14.8 - 15.2 Exceeds ENERGY STAR and ASHRAE 90.1-2004 requirements with Variable Capacity Compressor and Variable Speed Indoor Fan 48PD 4 & 5
Electric Cooling / Optional Electric Heat 14.8 - 15.2 Exceeds ENERGY STAR and ASHRAE 90.1-2004 requirements with Variable Capacity Compressor and Variable Speed Indoor Fan 50PD 4 & 5
WeatherMaker Electric Cooling / Gas Heating 11.0 - 13.0 Meets or exceeds ENERGY STAR and ASHRAE 90.1 2004 requirements 48TC 3 - 25
Electric Cooling / Optional Electric Heat 11.2 - 13.0 50TC 3 - 25
Heat Pump 11.2 - 13.4 50TCQ 3 - 8½
 
Small and Medium Constant Volume R-22 Rooftop Units
Series Unit Type Efficiency Model Capacity (Tons)
EER/SEER Compliance
Centurion Electric Cooling / Gas Heating 10.4 - 11.6 Exceeds ENERGY STAR and ASHRAE 90.1-2004 requirements 48HG 12½ - 25
Electric Cooling / Optional Electric Heat 10.4 - 11.6 50HG 12½ - 25
WeatherMaster Electric Cooling / Gas Heating 10.0 - 13.0 Meets or exceeds ENERGY STAR and ASHRAE 90.1-2004 requirements 48HJ 3 - 12½
12 - 15
18 - 25
14.0 48HE 2 - 5
Electric Cooling / Optional Electric Heat 10.0 - 13.0 50HJ 3 - 12½
12 - 15
18 - 25
14.0 50HE 2 - 5
Heat Pump 9.3 - 13.1 50HJQ 3 - 10
12½ - 15
14.0 - 14.0 50HEQ 2 - 5
WeatherMaker Electric Cooling / Gas Heating 9.5 - 10.1 Meets ASHRAE 90.1-1999/2000 requirements 48TM 5 - 12½
15 - 25
Electric Cooling / Optional Electric Heat 9.7 - 10.3 50TM 5 - 12½
15 - 25
Heat Pump 9.2 - 9.8 50EJQ 20 - 25
50EWQ 20 - 25
Electric Cooling / Gas Heating 8.6 - 9.0 Standard efficiency units 48TJ 15 - 25
8.6 - 9.0 48TF 5 - 12½
Electric Cooling / Optional Electric Heat 8.7 - 9.7 50TJ 15 - 25
8.7 - 9.7 50TFF 5 - 12½
Heat Pump 9.0 - 10.0 50TFQ 5 - 10
 
Large Constant and Variable Volume Puron (R-410A) Rooftop Units
Series Unit Type Efficiency Model Capacity (Tons)
WeatherMaster Electric Cooling / Gas Heating Meets or exceeds ASHRAE 90.1 requirements 48P 30 - 100
Electric Cooling / Optional Electric Heat 50P 30 - 100
WeatherMaker Electric Cooling / Gas Heating Meets ASHRAE 90.1-2007 requirements 48A 20 - 60
Electric Cooling / Optional Electric Heat 50A 20 - 60
 
Large Constant and Variable Volume R-22 Rooftop Units
Series Unit Type Efficiency Model Capacity (Tons)
WeatherMaker Electric Cooling / Gas Heating Meets ASHRAE 90.1 requirements 48A 20 - 60
Electric Cooling / Optional Electric Heat 50A 20 - 60
 
Dedicated 100% Outdoor Air Units
Series Unit Type Efficiency Model Capacity (Tons)
- 100% Outdoor Air Unit - 62D 6 - 35
 
Water-Source Heat Pump R-22 Rooftop Units
Series Unit Type Efficiency Model Capacity (Tons)
AquaZone Water-Source Heat Pump Meets ASHRAE 90.1 requirements 50RTG 3 - 25
 
Rooftop Controls
Controls Description Used with these Rooftop Models
RTU-MP Rooftop Controller48/50PG, 48/50TC, 48/50HJ, 50HJQ, 48/50HE, 50HEQ, 48/50TM
 
Rooftop Accessories
Accessory Description Used with these Rooftop Models
Cobra Energy Recovery 48/50HJ
(Small Sizes)
Energy$Recycler Energy Recovery 48/50HJ, 48/50TF, 48/50TM, 50HJQ, 50TFQ
(Small Sizes)
Humidi-MiZer Adaptive Humidity Control 48/50HJ
(Small Sizes)
Economi$er2 Economizer All Units
Enviro-Shield Environmental Coil Protection All Units
 
Return to Top View Printer Friendly Version  
Carrier Corporation  A Member of The United Technologies Corporation Family  Stock Symbol: UTX Copyright © 2009 Legal Notice Privacy Policy