Carrier Commercial- A United Technologies Company
Home | About Carrier | Project Profiles | Contact Us | Site Map
You are here: Commercial Home / Product Solutions / Packaged, Outdoor / Rooftop Technology / PremierLinkā„¢ Rooftop Unit Control System

PremierLink™ Rooftop Unit Control System
PremierLink

The PremierLink™ controller by Carrier is a cost effective, intelligent, heating, ventilation and air conditioning (HVAC) control device that continuously monitors and regulates unit operation to minimize downtime and ensure maximum occupant comfort. The PremierLink controller is compatible with the Carrier Comfort Network (CCN).

User interfaces include the CCN service tool and ComfortVIEW™ and ComfortWORKS® software. When used as part of the CCN system along with devices such as the CCN data transfer, linkage thermostat, or comfort controller, the system can read data from or write data to the retrofit controller.


PremierLink controller can be factory or field installed in the rooftop unit or split system. Features and benefits of the PremierLink controller include:

  • Two modes of data input: thermostat mode or sensor mode
  • Control of up to three stages of gas heat or combination of mechanical and electric heat to maintain space temperature set point
  • Control of optional Humidi-MiZer™ adaptive dehumidification system
  • Ability to control exhaust fan based on economizer or occupancy on 2-stage heat units
  • Integrated economizer control
  • Provides temperature compensated start of heating or cooling to achieve set point by the start of the scheduled occupied time
  • Operates on a CCN network and is compatible with ComfortLink™ controller
  • DCV (demand controlled ventilation) ready with the use of the combination CO2 and temperature sensor
  • Compatible with the T55, T56 , T58, and T59 sensors and the combination CO2 temperature sensor
  • Allows for a multitude of auxiliary and additional inputs such as: space relative humidity sensor, unit filter switch, smoke detector alarm (immediate unit shutdown) input, and supply air tempering control

For more information, visit the PremierLink controller product page.


Support DocumentsType
33CSPREMLK PremierLink™ Retrofit Rooftop Controller Version 3.x
Est. Download Time:  @56K
Installation, Start-Up, Configuration, Export and Domestic
33CSPREMLK PremierLink™ Retrofit Rooftop Controller Version 3.x
Est. Download Time:  @56K
Application Data, Export and Domestic
Used On:
 
Return to Top View Printer Friendly Version  
Privacy Policy Terms Of Use  Carrier is a part of UTC Climate, Controls & Security, a unit of United Technologies Corp  Ā© United Technologies Corporation 2013