Carrier Commercial- A United Technologies Company
Home | About Carrier | Project Profiles | Contact Us | Site Map
You are here: Commercial Home / Literature / Case Studies

Case Studies

Carrier knows you need to quickly find solutions to your HVAC needs, and we understand the value of time and information and how it drives business.

Case studies are organized by both the products used and by the type of HVAC application. Please use this information to help create your own unique solutions.

Lastest Case Studies
Indiana universityIndiana University

Microsteam® Power System Reduces Emissions, Cuts Energy Costs
Learn more...Download (PDF 354 kb)
Coleman a. young centerColeman A. Young Municipal Center

Vintage Chillers, State-of-the-Art Energy Savings at Coleman A. Young Municipal Center
Learn more...Download (PDF 330 kb)
Friend centerFriends Center

Responsible Comfort and LEED® Platinum Certification at Historic Friends Center
Learn more...Download (PDF 282 kb)
Princeton universityPrinceton University Energy Plant

Microsteam® Power System Helps Energy Plant at Princeton Reduce Carbon Emissions
Learn more...Download (PDF 958 kb)
Elizabethtown hospitalElizabethtown Hospital

Carrier Turnkey Solution Reduces Hospital's Projected Energy Costs by Over 30 Percent
Learn more...Download (PDF 980 kb)
ShopkoShopko

Centurion® and Weathermaker® Rooftop Units with i-Vū® Controls Help Major Retailer Go Green
Learn more...Download (PDF 700 kb)
Case study - orlando world marriottOrlando World Marriott

Variable Speed Drives and New Cooling Towers Maximize Efficiency at Orlando Marriott
Learn more...Download (PDF 189 kb)
Orange unified school districtOrange Unified School District

Co-Gen Plant Supplies Power, Heat and Cooling to Eco-Conscious University
Learn more...Download (PDF 175 kb)
Case study - fairfield universityFairfield University

Co-Gen Plant Supplies Power, Heat and Cooling to Eco-Conscious University
Learn more...Download (PDF 1,333 kb)
Case study - doctor's hospitalDoctors Hospital at Renaissance Women’s Center

i-Vu–® Web-Based Integrated Control System Fine-Tunes Patient Comfort
Learn more...Download (PDF 949 kb)
63 matching documents Result Page: 1 2  Next

All Case StudiesEquipment TypeApplication Type
Oklahoma State University
Est. Download Time:  @56K
AppliedEducation
Orange Unified School District
Est. Download Time:  @56K
ControlsEducation
Fairfield University
Est. Download Time:  @56K
Service, Total SystemEducation
Bentley College
Est. Download Time:  @56K
Service|Special Solution|Total System|AppliedEducation
University of Toronto
Est. Download Time:  @56K
Service|Special Solution|Total System|AppliedEducation
Fairfield University
Est. Download Time:  @56K
Special SolutionEducation
Energy Plant at Princeton University
Est. Download Time:  @56K
Special SolutionEducation
Creighton University
Est. Download Time:  @56K
Special SolutionEducation
Kettering University
Est. Download Time:  @56K
Special SolutionEducation
Microsteam® Power System at Indiana University
Est. Download Time:  @56K
Special SolutionEducation
Georgia Tech - Carrier System Makes Energy Management Easy and Supports Sustainable Development
Est. Download Time:  @56K
Total SystemEducation
Okeechobee High School - School District Receives High Marks for Controlling Energy Costs and Humidity
Est. Download Time:  @56K
UnitaryEducation
Humble ISD - Carrier Chillers and Controls Reduce Energy Costs Up to 28% for Humble ISD Schools
Est. Download Time:  @56K
UnitaryEducation
Wildomar Elementary School
Est. Download Time:  @56K
Unitary, ControlsEducation
Morris Union
Est. Download Time:  @56K
Unitary, Total System, ControlsEducation
Elizabethtown Hospital
Est. Download Time:  @56K
Total SystemHealth Care
Gaston County Medical Building
Est. Download Time:  @56K
AppliedHealthcare
Nemours Children's Clinic
Est. Download Time:  @56K
Applied, ControlsHealthcare
Hartford Hospital
Est. Download Time:  @56K
Service, Total SystemHealthcare
John Muir Medical Center
Est. Download Time:  @56K
Service|Special Solution|Total System|AppliedHealthcare
St. Luke's Medical Center - 2,100 tons of Temporary Cooling Keeps Hospital Off Critical List
Est. Download Time:  @56K
Special SolutionHealthcare
Doctors Hospital at Renaissance Women's Center
Est. Download Time:  @56K
Total SystemHealthcare
Halifax Regional Medical Center: Hospital Keeps Its Cool During Replacement of Chilled Water Plant
Est. Download Time:  @56K
Special SolutionHeathcare
Crowne Plaza
Est. Download Time:  @56K
AppliedLodging
Fremont Hotel and Casino - Carrier Automation Wins Big for Las Vegas Hotel/Casino Saving Over $130,000 Per Year
Est. Download Time:  @56K
Service, Total SystemLodging
Orlando World Marriott
Est. Download Time:  @56K
Special SolutionLodging
Waikiki Beach Marriott
Est. Download Time:  @56K
Total SystemLodging
Pratt & Whitney - Technical Experts Partner to Save $778,000 Annually and Help the Environment
Est. Download Time:  @56K
AppliedManufacturing
Mountain Gear
Est. Download Time:  @56K
Total System, UnitaryManufacturing, Special
Cisco Systems - Custom Air Handling Design and Installation Saves Cisco Systems $1.2 Million
Est. Download Time:  @56K
AirsideOffice Building
Marine Terminal Building
Est. Download Time:  @56K
AppliedOffice Building
Harris County Sheriff's Building
Est. Download Time:  @56K
AppliedOffice Building
Pioneer Plaza
Est. Download Time:  @56K
AppliedOffice Building
1515 Market Street - System Retrofit Achieves 30% Energy Savings with 25% Fewer tons of Cooling
Est. Download Time:  @56K
AppliedOffice Building
Texas DOT - Carrier ECOLOGIC Chiller Cuts Texas DOT Energy Costs by 50%
Est. Download Time:  @56K
AppliedOffice Building
WPPI Energy
Est. Download Time:  @56K
ControlsOffice Building
Caltrans TM Center - Advanced Controls Keep Emergency Center Up and Running 24/7
Est. Download Time:  @56K
ControlsOffice Building
City of Charlotte
Est. Download Time:  @56K
ControlsOffice Building
Dreamy Draw Engineering
Est. Download Time:  @56K
ControlsOffice Building
Uniroyal Chemical - Strategic Partnership Approach Solves Building Problems and Cuts Operating Costs
Est. Download Time:  @56K
Service, Total SystemOffice Building
Gorsline Building - Unique Solution Preserves History and Saves $175,000 in Installed and Operating Costs
Est. Download Time:  @56K
Special SolutionOffice Building
65 Broadway
Est. Download Time:  @56K
Special SolutionOffice Building
Friends Center
Est. Download Time:  @56K
Special SolutionOffice Building
Coleman A. Young Municipal Center
Est. Download Time:  @56K
Special SolutionOffice Building
AFLAC - 20-Year Service Relationship Leads to High-Efficiency 134a System Installation
Est. Download Time:  @56K
Special SolutionOffice Building
ICAO Headquarters - Carrier System IAQ Management Reduces Project Costs by Over $1.3 Million
Est. Download Time:  @56K
Total SystemOffice Building
Shopko
Est. Download Time:  @56K
Applied, Controls, UnitaryRetail
Crate and Barrel
Est. Download Time:  @56K
ControlsRetail
Monroeville Mall
Est. Download Time:  @56K
Service, Total SystemRetail
Western New York Drugstore / Pharmacy
Est. Download Time:  @56K
UnitaryRetail
63 matching documents Result Page: 1 2  Next
 
Return to Top View Printer Friendly Version  
Carrier Corporation  A Member of The United Technologies Corporation Family  Stock Symbol: UTX Copyright © 2011 Legal Notice Privacy Policy