Carrier Commercial- A United Technologies Company
Home | About Carrier | Project Profiles | Contact Us | Site Map
You are here: Commercial Home / Software / HVAC System Design / Training

E20-II Software Training Courses
Please scroll down for class schedule.

Overview

Hands-on training is available for certain E20-II programs. These modules are offered periodically on a regional basis to existing E20-II users, as well as new and prospective licensees. Tuition for these training modules is not included in the E20-II license fees. Standard courses are available for HAP, System Design Loads, Engineering Economic Analysis and Block Load.
  • Using HAP for Load Estimating:
    • Full Day - $300 US (0.7 CEU's)
    • Schedule: 8:30 a.m. to 5:00 p.m. (lunch included)
    • Hands-on session covering the basic operation of the Hourly Analysis Program (HAP). Training covers cooling and heating design loads. The user learns the fundamentals of weather data, scheduling of loads, inputting building parameters, and modeling of the various air systems and plants. (Course is also appropriate for the Systems Design Load program.)
  • Using HAP for Energy Simulation:
    • Full Day - $300 US (0.7 CEU's)
    • Schedule: 8:30 a.m. to 5:00 p.m. (lunch included)
    • This course focuses on building energy simulation utilizing HAP. Training covers in-depth, hands-on operation of energy analysis including simulation weather, energy profiles, air systems, plant performance, utility rate modeling, and includes analysis of multiple building scenarios.
  • Using HAP for LEED® 2009 EA Credit 1:
    • Full Day - $300 US (0.7 CEU's)
    • Schedule: 8:30 a.m. to 5:00 p.m. (lunch included)
    • This intense 1 day class focuses on the LEED® EA credit 1, Optimize Energy Performance. Advanced HAP techniques are applied to Whole Building Energy Simulation and ASHRAE/IESNA Standard 90.1-2004 and 2007 requirements. Training covers in-depth, hands-on application of baseline and proposed building energy analysis and includes development of creative HVAC system alternatives for more LEED-NC/LEED-Building Design & Construction points including the new LEED 2009 requirements.
    • Prerequisite: Prior knowledge of HAP load estimating and energy simulation is helpful but not mandatory, LEED 2009 EAc1 and ASHRAE 90.1 Appendix G familiarity is recommended.
  • Engineering Economic Analysis Training:
    • 1/2 Day - $150 US (0.35 CEU's)
    • Schedule:
      8:30 a.m. to 12:30 p.m. (AM sessions)
      1:00 p.m. to 5:00 p.m. (PM sessions)
    • Hands-on session covering the basic operation of the E20-II Engineering Economic Analysis program. This session is devoted to comparing the lifecycle economics of alternative designs for commercial HVAC systems. Attendees will learn how to apply the program for four types of economic analysis - (1) simple payback, (2) simple cash flow, (3) private sector lifecycle, (4) public sector lifecycle.
  • Block Load Basic Training:
    • 1/2 Day - $150 US (0.35 CEU's)
    • Schedule:
      8:30 a.m. to 12:30 p.m. (AM sessions)
      1:00 p.m. to 5:00 p.m. (PM sessions)
    • Hands-on session covering the basic operation of the Block Load Program. Each student will learn how to use the program by completing several simple project exercises, including definition and input of design weather data, construction materials and HVAC system parameters, interpretation of load calculation reports, and how to determine HVAC equipment size.
Additional engineering training is available from our Engineering Training Center.

E20-II 2012 Training Class Schedule
LocationUsing HAP for
Load
Estimating
Using HAP for
Energy
Simulation
Using HAP for
LEED® 2009
EA Cr 1
Engineering
Economic
Analysis
Block
Load
Basic
Winnipeg, MBFeb 13Feb 14Feb 15Feb 16 (AM)Feb 16 (PM)
Raleigh, NCFeb 14Feb 15Feb 16N/AN/A
San Antonio, TXFeb 20Feb 21Feb 22Feb 23 (AM)Feb 23 (PM)
Kansas City, MOMar 6Mar 7Mar 8Mar 9 (AM)N/A
Honolulu, HIMar 26Mar 27Mar 28Mar 30 (AM)Mar 30 (PM)
Charleston, SCN/AApr 11Apr 12N/AN/A
Philadelphia, PAMay 9May 10May 11N/AN/A
Baltimore, MDJun 5Jun 6Jun 7N/AN/A
Seattle, WAJun 11Jun 12Jun 13Jun 15 (AM)Jun 15 (PM)
Charlotte, NCAug 14Aug 15Aug 16N/AN/A
Boston, MASept 11Sept 12Sept 13N/AN/A
Washington, DCOct 16Oct 17Oct 18N/AN/A
Atlanta, GANov 5Nov 6Nov 7N/AN/A
This schedule is current as of 3 February 2012. Items marked in RED have been added or updated since 31 January 2012. Additional classes for 2012 are being scheduled now, please check back again.
Students are expected to bring their own laptop computer. Please ensure the most recent program version is loaded for the seminar you are attending prior to the class. Computers are NOT available for student use unless special arrangements are made with Software Systems at the time of registration. Note, the number of computers for this type of arrangement is limited.
Enrolling
Enroll on-line using our new registration process through RegOnline. To access the registration pages for each class, click on the date for the desired location/class in the table above. If the link is not active, please check back again as we are working to create the registrations for each location. You will receive e-mail notifation when each class you register for is confirmed.

Download Adobe Acrobat E20-II Training Forms are provided in Adobe Acrobat™ format. Download the latest reader by clicking on the icon to the left.
Return to Top


Earn CEU Credits for E20-II Software Training
International Association For Continuing Education and Training
 
E20-II software training as part of Carrier's Technical Training Center has been reviewed and approved as an Authorized Provider by the International Association for Continuing Education and Training (IACET). IACET's mission is to promote and enhance quality in continuing education and training through research, education, and standard setting. IACET Authorized Providers undergo a strict evaluation of their educational processes according to the IACET Criteria and Guidelines, including two reviews by IACET's Commission and a site visit by an IACET Commissioner. Members of the organization are the educational professionals that strive to provide the highest quality in continuing education and training.
Course Leaning Outcomes
As part of the E20-II software training, each student will learn how to use the program by completing several simple project exercises. These exercises are intended to confirm the student's ability to understand the course learning outcomes.
Continuing Education Credits (CEU's)
One (1) IACET CEU is equal to ten (10) classroom contact hours of participation in an organized continuing education experience under responsible sponsorship, capable direction, and qualified instruction. After successfully completing this training, the student will receive an appropriate number of CEU's based on the classroom contact time. In addition, the student should feel very comfortable using the E20-II software to enhance their HVAC related job responsibilities.

NOTE: Because each state and municipality has their own rules, it is the responsibility of the participant to determine whether their agency accepts IACET CEUs toward whatever certification they are pursuing - mechanical contractor license, professional engineer license, architect license, etc. This is not the responsibility of Carrier Corporation or its agents.
 
Return to Top View Printer Friendly Version  
Carrier Corporation  A Member of The United Technologies Corporation Family  Stock Symbol: UTX Copyright © 2011 Legal Notice Privacy Policy