Carrier Commercial- A United Technologies Company
Home | About Carrier | Project Profiles | Contact Us | Site Map
You are here: Commercial Home / Software / HVAC System Design / Refrigerant Piping Design

Refrigerant Piping Design Program

Overview

The Windows-based Refrigerant Piping Design program determines the minimum pipe size required to deliver refrigerant between the compressor, condenser and evaporator within specified pressure loss limits. The program will also size risers so that oil entrainment is assured. In keeping with industry standards, the Refrigerant Piping Design program calculations are based on procedures outlined in the 1998 ASHRAE Refrigeration Handbook. The program contains data for four common refrigerants (R-22, R-134a, R-502, and R-717) permitting comfort cooling as well as low temperature applications to be examined. For flexibility in the system design, the Refrigerant Piping Design program allows sizing of either copper tube or steel pipe. With minimal input, you will be able to size suction, hot gas discharge and liquid lines, as well as single and double vertical risers. Pipe sizes can also be specified manually in order to examine the resulting pressure drops.

The Refrigerant Piping Design program will select pipe size based on a specified maximum pressure drop in the line and compute minimum required capacity for oil entrainment in risers. The program eliminates all the tedious calculations necessary when piping is sized manually and automatically corrects for all system operating conditions, interpolating and adjusting data in the tables and charts.

Refrigerant Piping Design Specifications
  • Sizes piping for refrigerants R-22, R-134a, R-502, R-717.
  • Sizes suction, hot gas discharge and liquid lines.
  • Evaluates use of copper tube or steel pipe.
  • Sizes single and vertical risers.
  • Operates in either English or S.I. Metric units.
  • Full Windows-based graphical user interface.
  • Extensive on-line help system describing all aspects of program operation.
  • Network compatibile.
 
Return to Top View Printer Friendly Version  
Carrier Corporation  A Member of The United Technologies Corporation Family  Stock Symbol: UTX Copyright © 2011 Legal Notice Privacy Policy