Carrier Commercial- A United Technologies Company
Home | Carrier.com | About Carrier | Contact Us | Site Map
You are here: Commercial Home / Software / HVAC System Design / Overview & Pricing

hap40_icon
 
NEW!
E20-II HAP v4.40
for LEED® EA Credit 1

Brand new: HAP v4.40 greatly improves its LEED® analysis and productivity features, as well as adding significant features for quick energy analysis capabilities. Click here for details.

E20-II CD Image
 
What Is E20-II ?
E20-II is a collection of software programs created specifically for the HVAC system designer. These programs are tailored to increase productivity and accuracy, improve analysis capabilities and job documentation, and add a level of "marketability" to a designer's estimates. Individual programs are available to assist in heating & cooling load estimating, annual building operating cost estimating, refrigerant piping system design, and economic life cycle analysis. These programs are written by HVAC systems engineers for HVAC systems engineers, and are supported by more HVAC system engineers with years of field application experience.

E20-II Software Modules
HAP (Hourly Analysis Program) ($1495 US / $1760 Canadian)
NEW: HAP v4.40 for LEED® EA Credit 1.
HAP is a dual function program - full-featured load estimating and system sizing for commercial buildings plus versatile hour-by-hour energy and operating cost analysis. Thermal loads are calculated using the ASHRAE-endorsed Transfer Function load method. System components are sized using the System-Based Design concept, which applies the ASHRAE-endorsed Heat Extraction Methodology to link system performance to building thermal loads. Energy analysis uses full 8760 hours-per-year analysis to evaluate the operation of a wide variety of air handling and plant equipment. Operating costs are computed based on energy use and demand charges. A wide range of tabular and graphical outputs is available.
Full Description | What's New in Version 4.4 | Feature Sheet | Patches/Files | EPACT Tax Deduction
System Design Loads ($795 US / $935 Canadian)
Design load estimating and system sizing for commercial buildings. Load calculations use ASHRAE-endorsed Transfer Function methodology. System components are sized using the System-Based Design concept, which applies the ASHRAE-endorsed Heat Extraction Methodology to link system performance to building thermal loads. Specific system and component sizing for a wide variety of air-handling system types, with up to 100 zones per system. Includes a wide variety of graphical and tabular outputs.
Full Description | Patches/Files
Block Load ($495 US / $580 Canadian)
Combines a full-featured design load estimating program with a simplified user interface. Perfect for engineers and contractors who need to generate loads quickly. Provides all of the sizing and load information needed to design HVAC systems and select air conditioning equipment. Uses the same load calculation method as HAP and System Design Loads. Suitable for both single and multiple-zone projects.
Full Description | What's New in Version 4.0 | Feature Sheet
Refrigerant Piping Analysis ($95 US / $110 Canadian)
Sizes suction, discharge and liquid refrigerant lines. Performs calculations for either steel or copper piping, and for refrigerants R-134a, R-22, R-502 and R-717. Sizes horizontal lines and single and double suction risers per 1998 ASHRAE Refrigeration Handbook.
Full Description
Engineering Economic Analysis ($95 US / $110 Canadian)
Tool used to compare the lifecycle economics of alternative designs for HVAC systems and buildings. The program permits four types of economic analysis studies to be performed ¿(1) simple payback analysis, (2) simple cash flow analysis, (3) private sector lifecycle analysis, (4) public sector lifecycle analysis. All four are bundled in one seamlessly integrated package.
Full Description
 
Return to Top View Printer Friendly Version  
Carrier Corporation  A Member of The United Technologies Corporation Family  Stock Symbol: UTX Copyright © 2009 Legal Notice Privacy Policy