Carrier Commercial- A United Technologies Company
Home | Carrier.com | About Carrier | Contact Us | Site Map
You are here: Commercial Home

Commercial Thermostats

Carrier provides a complete range of thermostats with a variety of styles and features to meet your needs.

Style33CS2PP2S-01 edge pro thermostat33CS400,420,450 thermostatscarrier_33CSSP2-WC_debonair2_thermostat_2carrier_33cs250-FS_flatstat_thermostat_2carrier_33CS250-RC_wireless_thermostat_2
 Edge® ProSlimlineDebonair2FlatStatWireless
Model Number2PP2S-01
2PPRH-01
400-01420-01450-01SP2-WCSN2-WC250-FS220-FS250-RC
Programmableyesyes yes yes yesnoyesyesyes
Number of Days7, 5-2 or 1-75-1-1-777
Number of Periods44-444
Light Activation available--yes      
Holiday Programmingyesyes yes --yesyes-
Copy Day Commandyesyes yes --yesyesyes
Unoccupancy Overrideyesyes yes yes yes-yesyes-
Three levels of securityyesyes yes yes --yesyesyes
Pre-occupancy Purge-yes --yes--
Remote Room Sensor Readyyesyes yes --yes--
Economizer outputyesyes --yes--
Dry Contacts-yes yes --yes--
ExactFit Locking Cover-yesyesyesyes-
Two stages of Heat and Coolyesyes yes yes yesyesyesyesyes
Large Thermoglow™ Displayyesyes yes yes yesyesyesyesyes
Bi-colored LED for heat/cool operation-yes yes yes yesyesyesyesyes
NEVERLOST™ Memory yesyes yes yes yesyesyesyesyes
Energy Saving Smart Fanyesyes yes yes yesyesyesyesyes
Auto-Changeoveryesyes yes yes yesyesyesyesyes
Keypad Lockoutyesyes yesyes yesyesyesyesyes
Built-in Time Guardsyesyes yes yes yesyesyesyesyes
Adjustable Service Filter Warning yesyes yes yesyesyesyesyes
Temperature in F° or C°yesyes yes yes yesyesyesyesyes
50 or 60 Hz operationyesyes yes yes yesyesyesyesyes
Product Specific Thermostats
 
Return to Top View Printer Friendly Version  
Carrier Corporation  A Member of The United Technologies Corporation Family  Stock Symbol: UTX Copyright © 2009 Legal Notice Privacy Policy