Carrier Commercial- A United Technologies Company
Home | About Carrier | Project Profiles | Contact Us | Site Map
You are here: Commercial Home / Product Solutions / Thermostats / Commercial

Commercial Thermostats

Carrier provides a complete range of thermostats with a variety of styles and features to meet your needs.

Style33CS2PP2S-01 edge pro thermostat33CS400,420,450 thermostatscarrier_33CSSP2-WC_debonair2_thermostat_2
 Edge® ProSlimlineDebonair2
Model Number2PP2S-01
2PPRH-01
400-01420-01450-01SP2-WCSN2-WC
Programmableyesnoyes yes yesno
Number of Days7, 5-2 or 1-75-1-1-
Number of Periods44-
Light Activation available--yes   
Holiday Programmingyesyes yes --
Copy Day Commandyesyes yes --
Unoccupancy Overrideyesyes yes yes yes-
Three levels of securityyesyes yes yes --
Pre-occupancy Purge-yes --
Remote Room Sensor Readyyesyes yes --
Economizer outputyesyes --
Dry Contacts-yes yes --
ExactFit Locking Cover-yesyes
Two stages of Heat and Coolyesyes yes yes yesyes
Large Thermoglow™ Displayyesyes yes yes yesyes
Bi-colored LED for heat/cool operation-yes yes yes yesyes
NEVERLOST™ Memory yesyes yes yes yesyes
Energy Saving Smart Fanyesyes yes yes yesyes
Auto-Changeoveryesyes yes yes yesyes
Keypad Lockoutyesyes yesyes yesyes
Built-in Time Guardsyesyes yes yes yesyes
Adjustable Service Filter Warning yesyes yes yesyes
Temperature in F° or C°yesyes yes yes yesyes
50 or 60 Hz operationyesyes yes yes yesyes
Product Specific Thermostats
 
Return to Top View Printer Friendly Version  
Carrier Corporation  A Member of The United Technologies Corporation Family  Stock Symbol: UTX Copyright © 2011 Legal Notice Privacy Policy