Carrier Commercial- A United Technologies Company
Home | Carrier.com | About Carrier | Contact Us | Site Map
You are here: Commercial Home / Product Solutions / Packaged, Split-System / Condensing Units

GEMINI™ Split-Systems

Condensing Units with Matching Indoor Components
System Capacity (Tons)RefrigerantApplicationOutdoor Condensing UnitMatching Indoor Components
6 to 12½Puron
(R-410A)
Single-Circuit,
Scroll
38AUZ40RUA, 40RUS
6 to 10R-22Single Circuit,
Scroll
38ARZ40RM,
39L, 39M
10R-22Single Circuit,
Semi-Hermetic
38ARS
10 to 20R-22Dual Circuit,
Scroll
38ARD
12½ to 20R-22Single Circuit,
Semi-Hermetic
38AKS
6R-22Heat Pump38AQ40RMQ
7½, 10R-22Heat Pump38ARQ
15R-22Heat Pump38AQS
25 to 40R-22Single Circuit38AKS40RM,
39L, 39M
20 to 130R-22Single/
Dual Circuit
38AH39L, 39M

Other Split-System Components
ModelDescriptionApplicationCapacity
39LCentral Station Air HandlerSingle-Wall1,800 to 15,000 CFM
39MDouble-Wall1,500 to 15,000 CFM
28CBHorizontal Cased DX CoilIn-duct applications7½ to 10 Tons
28LAUpflow DX CoilTwinned furnace applications7½ to 10 Tons
10RTRemote Chiller Barrel-7½ to 350 Tons

 
Return to Top View Printer Friendly Version  
Carrier Corporation  A Member of The United Technologies Corporation Family  Stock Symbol: UTX Copyright © 2009 Legal Notice Privacy Policy