Carrier Commercial- A United Technologies Company
Home | Carrier.com | About Carrier | Contact Us | Site Map
You are here: Commercial Home / Product Solutions / Packaged, Split-System / Duct-Free

Duct-Free Split-Systems


Duct-free split-systems are a matched combination of an outdoor condensing unit and an indoor fan coil unit connected only by refrigerant tubing and wires.

The compact indoor fan coil units take up very little space in the room and do not obstruct windows. The fan coils are attractively styled to blend with most room decors. Advanced system components incorporate innovative technology to provide reliable cooling performance at low sound levels.

These fan coils permits inexpensive and creative solutions to design problems such as:

  • Add-ons to current space (an office or family room addition)
  • Special space requirements
  • When changes in the load cannot be handled by the existing system
  • When adding air conditioning to spaces that are heated by hydronic or electric heat and have no ductwork
  • Historical renovations or any application where preserving the look of the original structure is essential
Indoor Section TypeRefrigerantApplicationCapacity Range (Btuh)Indoor Fan CoilOutdoor Condensing Unit
High WallPuron®Cooling Only9,000 - 24,00040MVC38MVC
18,000 - 36,00040QNC38HDF
Heat Pump9,000 - 24,00040MVQ38MVQ
18,000 - 36,00040QNQ38QRF
R-22Cooling Only
Multi - Split
18,000 - 24,00040BNC38BCC
Heat Pump
Multi - Split
18,000 - 24,00040BNQ38BCQ
Under CeilingPuron®Cooling Only18,000 - 60,00040QAC38HDR
Heat Pump18,000 - 60,00040QAQ38QRR
In - Ceiling CassettePuron®Cooling Only18,000 - 36,00040KMC38HDF
Heat / Cool18,000 - 36,00040KMQ
Heat Pump18,000 - 36,00038QRF
 
Return to Top View Printer Friendly Version  
Carrier Corporation  A Member of The United Technologies Corporation Family  Stock Symbol: UTX Copyright © 2006 Legal Notice Privacy Policy