Carrier Commercial- A United Technologies Company
Home | About Carrier | Project Profiles | Contact Us | Site Map
You are here: Commercial Home / Product Solutions / Packaged, Indoor / Water Source Heat Pumps

AQUAZONE™ Water Source Heat Pumps & Geothermal Heat Pumps

The Aquazone water source heat pump system by Carrier offers a broad range of models delivering efficient, reliable temperature and humidity control for a wide variety of applications. Models provided are suitable for replacement or new construction and for a boiler/tower or geothermal (open or ground loop) configuration.

Choose from standard, high, or premium efficiency models including the Puron® refrigerant two-stage model that offers energy efficiency ratios (EERs) up to 18.5 in boiler/tower applications and up to 31.5 in geothermal applications. All units except the Aquazone 50RHC and 50RVC water source heat pump can be used with boiler/tower or geothermal applications.

Click on the tabs below to explore Carrier's Water Source Heat Pump offering.

Model
Details
Description Capacity
(Tons)
Efficiency
(EER)
Key
Document
50PTH Horizontal 2 - 6 15.0 - 18.5 Product Catalog
50PSH Horizontal ½ - 6 14.4 - 17.6 Product Catalog
50PCH Horizontal 1¼ - 5 13.1 - 15.4 Product Catalog
50HQP Horizontal 6 - 10 19.3 - 20.0 Product Catalog
50P1H Horizontal ½ - 5 13.2 - 15.4 Product Catalog
50VS Vertical ¾ - 3 21.0 Product Catalog
50PTV Vertical 2 - 6 15.0 - 18.5 Product Catalog
50PSV Vertical ½ - 6 14.4 - 17.6 Product Catalog
50VQP Vertical 7 - 25 14.0 - 15.5 Product Catalog
50PCV Vertical 1¼ - 5 13.1 - 15.4 Product Catalog
50P1V Vertical ½ - 5 13.2 - 15.4 Product Catalog
50PSD Downflow ½ - 6 14.4 - 17.6 Product Catalog
50PTD Downflow 2 - 6 15.0 - 18.5 Product Catalog
50RTP Rooftop 3 - 20 13.0 - 19.0 Product Catalog
50PEC Console ¾ - 1½ 13.5 - 21.3 Product Catalog
50PSW Water-to-Water 3 - 30 11.6 - 14.3 Product Catalog
Learn about water source heat pump systems. Download water source heat pump equipment selection software.
Model
Details
Description Capacity
(Tons)
Efficiency
(EER)
Key Document
50RHE Horizontal ½ - 5 12.3 - 13.2 Product Catalog
Learn about water source heat pump systems. Download water source heat pump equipment selection software.
Description Model
Details
System control panel 50RLP
PremierLink™ water source heat pump controller 33CSPREMLK
Thermostats and sensors Edge® Pro
Hose Kits and motorized vales AHA,AHB,AHC,AHK
2" filter racks with closure AFF
Electric duct heater AH
Learn about water source heat pump systems. Download water source heat pump equipment selection software.
Carrier Corporation  A Member of The United Technologies Corporation Family  Stock Symbol: UTX Copyright © 2012 Legal Notice Privacy Policy