Carrier Commercial- A United Technologies Company
Home | About Carrier | Project Profiles | Contact Us | Site Map
You are here: Commercial Home / Product Solutions / Packaged, Split-System / Split-Systems (6 to 130 Tons)

GEMINI™ Commercial Split-Systems (6 to 130 Tons)

Carrier provides high-efficiency condensing units in a wide range of capacities along with a number of installation options. Our Gemini™ commercial split systems include cooling-only condensing units, heat pump condensing units and properly matched packaged air handlers to offer a pre-engineered system that meets your specific job requirements. Gemini commercial split systems are factory and field stocked, allowing for immediate and planned replacement.

Carrier offers a wide array of state-of-the-art direct digital control (DDC) products that optimize the performance of our commercial systems. Whether the system is constant volume or uses the Carrier light commercial control system, the simple control interface provided in Gemini split systems offers compatibility with numerous control types.

Click on the tabs below to explore Carrier's commercial split-system offering.

Units with Puron® Refrigerant

Condensing
Unit
Compressor Air-Handling
Unit
Capacity
(Tons)
Key
Document
38AUZ Scroll 40RUA 6 - 20 Product Catalog
38APS Scroll 40RUA, 39M, 39L 25 - 65 Product Catalog

Units with R-22 Refrigerant

Condensing
Unit
Compressor Air-Handling
Unit
Capacity
(Tons)
Key
Document
38ARZ Scroll 40RM. 39M, 39L 6 - 10 Product Catalog
38ARS Semi-hermetic 40RM. 39M, 39L 10 Product Catalog
38AKS Semi-hermetic 40RM. 39M, 39L 12.5 - 20 Product Catalog
38AKS Semi-hermetic 40RM. 39M, 39L 25 - 40 Product Catalog
38AH Semi-hermetic 39M, 39L 20 - 130 Product Catalog
Learn about applications that use split-systems. Download commercial split-system equipment selection software.

Units with Puron® Refrigerant

Condensing
Unit
Compressor Air-Handling
Unit
Capacity
(Tons)
Key
Document
38AUD Scroll 40RUA 6 - 20 Product Catalog
38APD Scroll 40RUA, 39M, 39L 25 - 130 Product Catalog

Units with R-22 Refrigerant

Condensing
Unit
Compressor Air-Handling
Unit
Capacity
(Tons)
Key
Document
38ARD Scroll 40RM. 39M, 39L 10 - 20 Product Catalog
38AH Semi-hermetic 39M, 39L 20 - 130 Product Catalog
Learn about applications that use split-systems. Download commercial split-system equipment selection software.

Units with Puron® Refrigerant

Condensing
Unit
Compressor Air-Handling
Unit
Capacity
(Tons)
Key
Document
38AUQ Scroll 40RUQ 6 - 20 Product Catalog

Units with R-22 Refrigerant

Condensing
Unit
Compressor Air-Handling
Unit
Capacity
(Tons)
Key
Document
38AQ Scroll 40RMQ 6 Product Catalog
38ARQ Scroll 40RMQ 7½, 10 Product Catalog
38AQS Semi-hermetic 40RMQ 15 Product Catalog
Learn about applications that use split-systems. Download commercial split-system equipment selection software.
Carrier Corporation  A Member of The United Technologies Corporation Family  Stock Symbol: UTX Copyright © 2011 Legal Notice Privacy Policy