Carrier Commercial- A United Technologies Company
Home | About Carrier | Project Profiles | Contact Us | Site Map
You are here: Commercial Home / Control Solutions / Commercial Applied

i-Vu® Commercial Applied Control System

For applied applications the Carrier i-Vu System combines state-of-the-art Carrier equipment, plug-and-play controllers, and the powerful, web-based i-Vu user interface to form a cohesive, intuitive, and fully-integrated BACnet® Building Automation System.

The i-Vu user interface is a web appliance that can control your Carrier system from anywhere in the world using a standard web browser. With i-Vu, it’s simple to accomplish all of the essential building management functions. View system status easily through dynamic equipment graphics and floor plans. Set and view schedules and setpoints using superb graphical controls. Stay informed of important building conditions through i-Vu’s powerful trending and alarming capabilities. i-Vu can be extended to provide advanced reporting, seamless integration with other systems, and tenant override billing.

Click on the tabs below to explore Carrier's commercial applied control system components.

The Carrier control system offers a variety of user interfaces to make it easy for facility managers to monitor and control all HVAC and non-HVAC equipment.

Device
Details
Description Key Document
i-Vu® Open Standard Web-based user interface.
Uses BACnet® communication protocol.
Product Sheet
i-Vu® Open Plus Web-based user interface for larger systems.
Uses BACnet® communication protocol.
Product Sheet
i-Vu® CCN Web-based user interface.
Uses the Carrier Comfort Network® communication protocol.
Product Sheet
i-Vu® CCN Plus Web-based user interface for larger systems.
Uses the Carrier Comfort Network® communication protocol.
Product Sheet
System Pilot Local wall-mounted
user interface device
Product Catalog
Touch Pilot™ touch screen panel-mounted
user interface device
Product Catalog

*BACnet is a registered trademark of American Society of Heating, Refrigerating and Air-Conditioning Engineers (ASHRAE).

Learn about HVAC control systems.

General purpose controllers are used to allow the Carrier control system to monitor, control, and communicate with non-Carrier HVAC equipment and other building components.

Device
Details
Description Key Document
OPN-UC i-Vu® Open Universal Controller (11 Points) Product Catalog
OPN-UCXP i-Vu® Open Universal Controller (48 Points) Product Catalog
OPN-UCXPIO i-Vu® Open Input/Output Expander for OPN-UCXP Product Catalog
CEPL130202 Comfort Controller 1600 Product Catalog
CEPL130201 Comfort Controller 6400 Product Catalog
CEPL130203 Input/Output module
to expand Comfort Controller 6400
Product Catalog
CEPL130204-01 Manual override switches
for Comfort Controller 6400
Product Catalog
CEPL130008 Local interface device
for Comfort Controllers
Product Catalog
33UNIVCTRL-01 Auxiliary building control
for lighting, fans, pumps
and other HVAC equipment
Product Catalog
Learn about HVAC control systems.

Carrier airside HVAC equipment, such as air handlers and fan coils, are controlled via specialized controllers that are pre-engineered and programmed to make it easy to configure, start up and run equipment.

Device
Details
Description Key Document
OPN-RTUM Open multi-protocol rooftop controller Product Sheet
OPN-WSHPM Open multi-protocol water source heat pump controller Product Sheet
OPN-VAVB1 BACnet* Single Duct VAV Terminal Controllers Product Sheet
OPN-VAVB3 BACnet* Fan Powered VAV Terminal Controllers Product Sheet
33ZCVAVTRM ComfortID™
Single duct
air terminal zone controller
Product Catalog
33ZCFANTRM ComfortID™
VAV fan terminal zone controller
Product Catalog
33ZCFANCOL ComfortID™
Fan coil zone controller
Product Catalog
33CSPREMLK PremierLink™
rooftop, split system and heat pump controller
Product Catalog
50RLP AQUAZONE™
Water source heat pump
loop control panel
Product Catalog

*BACnet is a registered trademark of American Society of Heating, Refrigerating and Air-Conditioning Engineers (ASHRAE).

Learn about HVAC control systems.

Network devices are used to add functionality to the base controls and to the network itself by providing access and interface capabilities for network communications.

Device
Details
Description Key Document
33CNTRANLON Translates native equipment protocol to LON protocol Product Catalog
33CNTRAN485 Translates native equipment protocol to Modbus protocol Product Catalog
CIV-OR i-Vu® Open Router.
Allows i-Vu to scale for larger systems.
Uses the BACnet* communication protocol.
Product Catalog
CIV-OL i-Vu® Open Link.
Allows i-Vu to integrate with ssyetms using other protocols.
-
i-Vu® CCN Link Allows i-Vu to interface with non-Carrier equipment.
Uses the Carrier Comfort Network® communication protocol.
Product Catalog
i-Vu® CCN Router Allows i-Vu to scale for larger systems.
Uses the Carrier Comfort Network® communication protocol.
Product Catalog

*BACnet is a registered trademark of American Society of Heating, Refrigerating and Air-Conditioning Engineers (ASHRAE).

Learn about HVAC control systems.

Sensors monitor temperature, airflow, and other space conditions and provide feedback data to the control system, allowing controllers and system managers to match comfort and indoor air quality requirements with equipment operation.

Device
Details
Description Key Document
SPS, SPPL, SPP, SPPF i-Vu® Open space temperature sensors Product Sheet
33ZCSENSAT Supply air temperature sensor -
33ZCSENPAT Primary air temperature sensor -
33ZCSENCHG Changeover sensor -
33ZCT55SPT Space temperature sensor Product Catalog
33ZCT56SPT Space temperature sensor
With setpoint adjust
Product Catalog
33ZCT57SPT Space temperature sensor
With setpoint and fan speed adjust
Product Catalog
33ZCT59SPT Space temperature sensor
With setpoint and fan speed adjust
Digital display
Product Catalog
33ZCSPTCO2 CO2 room sensor Product Catalog
33ZCASPCO2 Aspirator Box
For use with 33ZCSENCO2
for duct mounting
Product Catalog
33ZCT55CO2 Integrated temperature and CO2 sensor Product Catalog
33ZCT56CO2 Integrated temperature and CO2 sensor
With override and setpoint adjust
Product Catalog
33ZCSENSRH-01 Space relative humidity sensor -
33ZCSENDRH-01 Duct relative humidity sensor -
33ZCSENORH-01 Outdoor relative humidity sensor -
33ZCSENOAT Outdoor air sensor
Bell box enclosure
-
Learn about HVAC control systems.

Carrier's advanced communications remote monitoring service enables remote adjustments and stores valuable operational data to assist with trend reporting and aid in facility decision making.

Learn about HVAC control systems.
Carrier Corporation  A Member of The United Technologies Corporation Family  Stock Symbol: UTX Copyright © 2011 Legal Notice Privacy Policy