Carrier Commercial- A United Technologies Company
Home | About Carrier | Project Profiles | Contact Us | Site Map
You are here: Commercial Home

Packaged Rooftop Units Using Puron® Refrigerant

Carrier provides a complete line of packaged rooftop units with Puron® refrigerant including gas heating/electric cooling and electric cooling with optional electric heat to meet demanding HVAC systems requirements.

Click on the tabs below to explore Carrier's offering on rooftop units with Puron refrigerant.

Constant Volume Units

Rooftop
Unit
Model
Details
Capacity
(Tons)
Efficiency
(EER/SEER)*
Key
Document
Infinity™ 48XL 2 - 5 12.0/15.5 Product Catalog
Infinity™ 48XL-A 2 - 5 12.0/15.5 Product Catalog
Performance™ 48VL 2 - 5 12.0/14.5 Product Catalog
Performance™ 48VL-A 2 - 5 12.0/14.5 Product Catalog
Comfort™ 48ES 2 - 5 11.0/13.0 Product Catalog
Comfort™ 48ES-A 2 - 5 11.0/13.0 Product Catalog
Centurion™ 48PG 2 - 25 11.0/14.8 Product Catalog
WeatherMaster® 48HC 3 - 12.5 13.0/15.6 Product Catalog
WeatherMaster® 48HC 15 - 25 12.0/13.2 Product Catalog
WeatherMaker® 48TC 3 - 12.5 11.0/13.0 Product Catalog
WeatherMaker® 48TC 15 - 27.5 11.0/13.0 Product Catalog
Centurion™ 48PM 18 - 25 11.0/11.6 Product Catalog

Constant and Variable Volume Units

Rooftop Unit Model
Details
Capacity
(Tons)
Efficiency
(EER/SEER)
Key Document
Centurion™ 48PD 4, 5 14.8/15.2 Product Catalog
WeatherMaker® 48A 20 - 60 10.1/10.3 Product Catalog
WeatherMaster® 48P 30 - 100 9.5/10.6 Product Catalog

* For 65,000 Btuh models and below. For models higher than 65,000 Btuh, denotes IEER.

† Novation™ Heat Exchanger Technology

Learn about systems that use rooftop units. Download rooftop equipment selection software.

Constant Volume Units

Rooftop
Unit
Model
Details
Capacity
(Tons)
Efficiency
(EER/SEER)
Key
Document
Infinity™ 50XL 2 - 5 12.0/15.5 Product Catalog
Infinity™ 50XL-A 2 - 5 12.0/15.5 Product Catalog
Performance™ 50VL 2 - 5 12.0/14.5 Product Catalog
Performance™ 50VL-A 2 - 5 12.0/14.5 Product Catalog
Comfort™ 50ES 2 - 5 11.0/13.0 Product Catalog
Comfort™ 50ES-A 2 - 5 11.0/13.0 Product Catalog
Centurion™ 50PG 2 - 25 11.0/15.0 Product Catalog
WeatherMaster® 50HC 3 - 12.5 13.0/15.6 Product Catalog
WeatherMaster® 50HC 15 - 25 12.2/13.4 Product Catalog
WeatherMaker® 50TC 3 - 15 11.2/13.0 Product Catalog
WeatherMaker® 50TC 15 - 27.5 11.2/13.0 Product Catalog
Centurion™ 50PM 18 - 25 11.0/11.6 Product Catalog

Constant and Variable Volume Units

Rooftop Unit Model Details Capacity Tons) Efficiency (EER/SEER) Key Document
Centurion™ 50PD 4, 5 14.8/15.2 Product Catalog
WeatherMaker® 50A 20 - 60 10.0/10.3 Product Catalog
WeatherMaster® 50P 30 - 100 9.7/10.9 Product Catalog

* For 65,000 Btuh models and below. For models higher than 65,000 Btuh, denotes IEER.

† Novation™ Heat Exchanger Technology

Learn about systems that use rooftop units. Download rooftop equipment selection software.

Constant Volume Units

Rooftop
Unit
Model
Details
Capacity
(Tons)
Efficiency
(EER/SEER)
Key
Document
Infinity™ 50XT 2 - 5 12.0/15.5 Product Catalog
Infinity™ 50XT-A 2 - 5 12.0/15.5 Product Catalog
Performance™ 50VT 2 - 5 12.0/14.5 Product Catalog
Performance™ 50VT-A 2 - 5 12.0/14.5 Product Catalog
Comfort™ 50EZ 2 - 5 11.0/13.0 Product Catalog
Comfort™ 50EZ-A 2 - 5 11.0/13.0 Product Catalog
WeatherMaster® 50HCQ 3 - 10 12.8/15.8 Product Catalog
WeatherMaker® 50TCQ 3 - 12.5 11.2/13.4 Product Catalog
WeatherMaker® 50TCQ 15 - 20 10.8/11.5 Product Catalog

* For 65,000 Btuh models and below. For models higher than 65,000 Btuh, denotes IEER.

Learn about systems that use rooftop units. Download rooftop equipment selection software.

Constant Volume Units

Rooftop
Unit
Model
Details
Capacity
(Tons)
Efficiency
(EER/SEER)
Key
Document
Infinity™ 48XT 2 - 5 12.0/15.5 Product Catalog
Infinity™ 48XT-A 2 - 5 12.0/15.5 Product Catalog
Performance™ 48VT 2 - 5 11.0/13.0 Product Catalog
Performance™ 48VT-A 2 - 5 11.0/13.0 Product Catalog
Performance™ 48EZ-A 2 - 5 11.0/13.0 Product Catalog

* For 65,000 Btuh models and below. For models higher than 65,000 Btuh, denotes IEER.

Learn about systems that use rooftop units. Download rooftop equipment selection software.
Carrier Corporation  A Member of The United Technologies Corporation Family  Stock Symbol: UTX Copyright © 2011 Legal Notice Privacy Policy