Carrier Commercial- A United Technologies Company
Home | About Carrier | Project Profiles | Contact Us | Site Map
You are here: Commercial Home / Control Solutions / Light Commercial

i-Vu® Light Commercial Control System

For light commercial applications the Carrier i-Vu System combines state-of-the-art Carrier equipment and the powerful, web-based i-Vu user interface to deliver comfort and energy efficiency in constant volume systems, variable volume/variable temperature (VVT®) systems, and packaged variable air volume (PVAV) systems. i-Vu intelligently interprets building conditions and optimizes equipment operation, providing up to 32 zones for VVT applications and up to 128 for PVAV applications.

Click on the tabs below to explore the components of Carrier's Light Commercial Control System.

The System Pilot and Touch Pilot™ operator tools serve as the user interface and configuration tools for all Carrier communicating devices in the system and are the commissioning tools for the devices. These user interface tools also serve to change set points, cause occupancy overrides and program system devices.

Device
Details
Description Key
Document
i-Vu® Open Standard Web-based user interface.
Uses BACnet® communication protocol.
Product Sheet
i-Vu® Open Plus Web-based user interface for larger systems.
Uses BACnet® communication protocol.
Product Sheet
i-Vu® CCN Web-based user interface.
Uses the Carrier Comfort Network® communication protocol.
Product Sheet
i-Vu® CCN Plus Web-based user interface for larger systems.
Uses the Carrier Comfort Network® communication protocol.
Product Sheet
System Pilot Local wall-mounted
user interface device
Product Catalog
Touch Pilot™ Touch screen panel-mounted
user interface device
Product Catalog
Learn about HVAC control systems.

The system incorporates a universal controller for non-Carrier or add-on system control, such as lighting, pumps, and fans, using closed-loop direct digital controls.

Device
Details
Description Key Document
OPN-UC i-Vu® Open Universal Controller (11 Points) Product Sheet
OPN-UCXP i-Vu® Open Universal Controller (48 Points) Product Sheet
OPN-UCXPIO i-Vu® Open Input/Output Expander for OPN-UCXP Product Sheet
33UNIVCTRL-01 Auxiliary building control
for lighting, fans, pumps
and other HVAC equipment
Product Catalog
50RLP AQUAZONE™
Water source heat pump
loop control panel
Product Catalog

Learn about HVAC control systems.

For variable volume/variable temperature systems, the system includes a selection of round and rectangular dampers. The factory-integrated VVT® zone controller maintains space temperature by modulating the supply airflow, while a separate bypass damper is used to modulate system pressure.

Device
Details
Description Key Document
OPN-RTUM i-Vu® Open Field Installed Rooftop Unit Open Protocol Controller Product Sheet
OPN-VVTZC i-Vu® Open VVT® Zone Damper Controller Product Sheet
OPN-VVTBP i-Vu® Open VVT® Bypass Damper Controller Product Sheet
33ZCVVTZC-01 VVT® Zone Controller Product Catalog
33ZCBC-01 VVT® Bypass controller
with integrated actuator
Product Catalog
33ZCDR--ZC-01 VVT® Round zone damper
with integrated actuator
Product Catalog
33ZCD----ZC-01 VVT® Rectangular zone damper
with integrated actuator
Product Catalog

Learn about HVAC control systems.

Sensors monitor temperature, airflow, and other space conditions and provide data feedback to the control system, allowing controllers and system managers to match comfort and indoor air quality requirements with equipment operation.

Device
Details
Description Key Document
SPS, SPPL, SPP, SPPF i-Vu® Open space temperature sensors Product Sheet
33ZCSENSAT Supply air temperature sensor -
33ZCSENPAT Primary air temperature sensor -
33ZCSENCHG Changeover sensor -
33ZCT55SPT Space temperature sensor Product Catalog
33ZCT56SPT Space temperature sensor
With setpoint adjust
Product Catalog
33ZCT57SPT Space temperature sensor
With setpoint and fan speed adjust
Product Catalog
33ZCT59SPT Space temperature sensor
With setpoint and fan speed adjust
Digital display
Product Catalog
33ZCSPTCO2 CO2 room sensor Product Catalog
33ZCASPCO2 Aspirator Box
For use with 33ZCSENCO2
for duct mounting
Product Catalog
33ZCT55CO2 Integrated temperature and CO2 sensor Product Catalog
33ZCT56CO2 Integrated temperature and CO2 sensor
With override and setpoint adjust
Product Catalog
33ZCSENSRH-01 Space relative humidity sensor -
33ZCSENDRH-01 Duct relative humidity sensor -
33ZCSENORH-01 Outdoor relative humidity sensor -
33ZCSENOAT Outdoor air sensor
Bell box enclosure
-
Learn about HVAC control systems.
Carrier Corporation  A Member of The United Technologies Corporation Family  Stock Symbol: UTX Copyright © 2011 Legal Notice Privacy Policy