Carrier Commercial- A United Technologies Company
Home | About Carrier | Project Profiles | Contact Us | Site Map
You are here: Commercial Home / Control Solutions / Non-Communicating Thermostats

Commercial Non-Communicating Thermostats

Carrier Edge Pro Thermostat

Carrier's latest seven-day commercial programmable thermostat is a wall-mounted, low-voltage thermostat that maintains room temperature and humidity by controlling the operation of a heating, ventilation and air-conditioning (HVAC) system. The Edge® Pro thermostat combines a sleek design with ease of installation. The base is removable leaving, a display only 1/8 of an inch thick and requiring only two wires for connection.


Models Type Key
Document
33CS2PP2S-02 Base thermostat Product Catalog
33CS2PPRH-02 With humidity control Product Catalog

Feature Comparison

Features 33CS2PP2S-02 33CS2PPRH-02
Programmable yes yes
Humidity control no yes
Number of days 7, 5-2 or 1 7, 5-2 or 1
Number of periods 4 4
Holiday programming yes yes
Copy day command yes yes
Unoccupancy override yes yes
Three levels of security yes yes
Keypad lockout yes yes
Remote room sensor ready yes yes
Economizer output yes yes
Two stages of heat and cool yes yes
Large backlit display yes yes
Flash memory yes yes
Energy saving smart fan yes yes
Auto-changeover yes yes
Built-in time guards yes yes
Adjustable service filter warning yes yes
Temperature in °F or °C yes yes
50 or 60 Hz operation yes yes
Learn about applications that use thermostats.

Carrier Comfort Pro Thermostat

Carrier’s Comfort Pro commercial programmable and non-programmable thermostats offer flexibility, quality, and reliability. The wall-mounted, low-voltage thermostat maintains room temperature by controlling the operation of an HVAC (heating, cooling and ventilation) system. Separate heating and cooling set points and auto-changeover capability allow occupied, unoccupied, and demand limit programming for energy savings.


Models Type Key
Document
33CSCNACHP-01 Non-Programmable Thermostat Product Catalog
33CSCPACHP-01 Programmable Thermostat Product Catalog
33CSCNACHP-FC Non-Programmable Fan Coil Thermostat Product Catalog
33CSCPACHP-FC Programmable Fan Coil Thermostat Product Catalog

Feature Comparison

Features 33CSCPACHP-01 33CSCNACHP-01
Programmable yes no
Number of days 7, 5-2 or 1 -
Number of periods 4 -
Holiday programming yes -
Copy day command yes -
Unoccupancy override yes -
Learn about applications that use thermostats.

Carrier has a variety of thermostats that are designed to operate with specific Carrier HVAC equipment.


Models Type Key
Document
50EQ900-220LA Light activated programmable
Water source heat pump thermostat
Owner's Manual
Learn about applications that use thermostats.
Privacy Policy Terms Of Use  Carrier is a part of UTC Climate, Controls & Security, a unit of United Technologies Corp  © United Technologies Corporation 2013