Carrier Commercial- A United Technologies Company
Home | About Carrier | Project Profiles | Contact Us | Site Map
You are here: Commercial Home / Product Solutions / Packaged, Split-System / Ductless Split Systems

Ductless Split Systems

Long Line (165 ft +) Wired/Wireless Controller

Indoor
Unit
Outdoor
Unit
Application SEER Capacity
(Btuh)
Key
Document
RAVKR RAVAT Heat Pump 16.7 - 19.5 18,000 - 24,000 Product Catalog
40QNQ 38QRF Heat Pump 13.0 18,000 - 36,000 Product Catalog
40QNC 38HDF Cooling 13.0 18,000 - 36,000 Product Catalog

Shorter Line (65 to 100 ft) Wireless Controller

Indoor
Unit
Outdoor
Unit
Application SEER Capacity
(Btuh)
Key
Document
RASLK RASLA Heat Pump 15.5 - 23.0 9,000 - 22,200 Product Catalog
RASEK RASEV Heat Pump 15.5 - 23.0 9,000 - 22,200 Product Catalog
RASEK RASE2 Heat Pump 15.5 - 23.0 9,000 - 22,200 Product Catalog
RASEC RASEA Cooling 15.5 - 23.0 9,000 - 22,200 Product Catalog
40GVQ 38GVQ Heat Pump 16.0 9,000 - 36,000 Product Catalog
40GVC 38GVC Cooling 16.0 9,000 - 36,000 Product Catalog
40MVQ 38MVQ Heat Pump 13.0 9,000 - 24,000 Product Catalog
40MVC 38MVC Cooling 13.0 9,000 - 24,000 Product Catalog
40MFQ 38MFQ Heat Pump 15.0 9,000 - 22,000 Product Catalog
40MFC 38MFC Cooling 15.0 9,000 - 22,000 Product Catalog
40MAQ 38MAQ Heat Pump 16.5 - 23.5 9,000 - 30,000 Product Catalog
40GRQ 38GRQ Heat Pump 21.0 - 30.5 9,000 - 18,000 Product Catalog
Indoor
Unit
Outdoor
Unit
Application SEER Capacity
(Btuh)
Key
Document
RAVUT RAVAT Heat Pump 19.0 - 21.0 18,000 - 42,000 Product Catalog
40MBC 38MAQ Heat Pump Up to 21 9,000 - 18,000 Product Catalog
Indoor
Unit
Outdoor
Unit
Application SEER Capacity
(Btuh)
Key
Document
40MBD 38MAQ
38MBQ
Heat Pump Up to 20 9,000 - 48,000 Product Catalog
Indoor
Unit
Outdoor
Unit
Application SEER Capacity
(Btuh)
Key
Document
40MBF 38MAQ Heat Pump Up to 20.5 9,000 - 12,000 Product Catalog

Long Line (Up to 245 ft) Wired/Wireless Controller

Indoor
Unit
Outdoor
Unit
Application SEER Capacity
(Btuh)
Keybr />Document
RAVCT RAVAT Heat Pump 17.0 - 20.6 18,000 - 42,000 Product Catalog
40QAQ 38QRR Heat Pump 13.0 18,000 - 60,000 Product Catalog
40QAC 38HDR Cooling 13.0 18,000 - 60,000 Product Catalog
Indoor
Unit
Outdoor
Unit
Application SEER Capacity
(Btuh)
Key
Document
40GVM 38GVM Heat Pump 16.0 18,000 - 42,000 Product Catalog
40GRQ
40GJB
40GJC
40GJD
40GJF
38GJQ Heat Pump Up to 22 18,000 - 56,000 Product Catalog
40MAQ
40MBC
40MBD
40MBF
38MGQ Heat Pump Up to 19 18,000 - 48,000 Product Catalog

Important documents:

Privacy Policy Terms Of Use  Carrier is a part of UTC Buildings & Industrial Systems , a unit of United Technologies Corp.
© Carrier Corporation 2014