Carrier Commercial- A United Technologies Company
Home | About Carrier | Project Profiles | Contact Us | Site Map
You are here: Commercial Home

Residential Split-Systems (1.5 - 5 Tons)

Residential split-system air conditioners and heat pumps are offered in four tiers. The Infinity™ series offers unmatched expertise with energy efficiencies of up to 21.0 SEER / 15.0 EER, with Microtube Technology™, SilencerSystem II ™, IdealHumidity™ and Weather Armour Ultra™. The Performance™ series offers energy efficiencies up to 16.5 SEER / 13.5 EER, with Microtube Technology™, SilencerSystem II ™, and Weather Armour Ultra™. Infinity and Performance models are ENERGY STAR® Compliant. The Comfort™ series offers energy efficiencies up to 16.0 SEER / 14.5 EER while the base model series offers energy efficiencies of up to 15.0 SEER / 13.2 EER.

Click on the tabs below to explore Carrier's residential split-system offering.

Units with Puron® Refrigerant

Split-System Model
Details
SEER Capacity
(Tons)
Key Document
Infinity™ Two-stage unit 24ANA1 21 2 - 5 Product Catalog
Performance™ 24APA5 15 1½ - 5 Product Catalog
Performance™ Two-Stage unit 24APA7 17 2 - 5 Product Catalog
Performance™ 38HDR 15 1½ - 5 Product Catalog
Comfort™ Two-Speed unit 24ACB6 16 2 - 5 Product Catalog
Comfort™ 24ACB4 15 1½ - 5 Product Catalog
Comfort™ 24ACB3 13 1½ - 5 Product Catalog
Base Series 24ABB4 14 1½ - 5 Product Catalog
Base Series 24ABB3 13 1½ - 5 Product Catalog

Units with R-22 Refrigerant

Split-System Model
Details
SEER Capacity
(Tons)
Key Document
Comfort™ 24ACS3 13 1½ - 5 Product Catalog
Base Series 24ABS3 13 1½ - 5 Product Catalog

Units with Puron® Refrigerant

Split-System Model
Details
SEER Capacity
(Tons)
Key Document
Infinity™ Two-stage unit 25HNA9 19 2 - 5 Product Catalog
Performance™ Two-stage unit 25HPA6 16 2 - 5 Product Catalog
Performance™ 25HPA5 15 1½ - 5 Product Catalog
Performance™ 25HPA4 14 1½ - 5 Product Catalog
Performance™ 38QRR 13 1½ - 5 Product Catalog
Comfort™ Two-Stage Unit 25HCB6 16 2 - 5 Product Catalog
Comfort™ 25HCB5 15 1½ - 5 Product Catalog
Comfort™ 25HCB3 13 1½ - 5 Product Catalog
Base Series 25HBB5 15 1½ - 5 Product Catalog
Base Series 25HBB3 13 1½ - 5 Product Catalog

Units with R-22 Refrigerant

Split-System Model
Details
SEER Capacity
(Tons)
Key Document
Comfort™ 25HCS3 13 1½ - 5 Product Catalog
Base Series 25HBS3 13 1½ - 5 Product Catalog
Privacy Policy Terms Of Use  Carrier is a part of UTC Climate, Controls & Security, a unit of United Technologies Corp  © United Technologies Corporation 2013