Carrier Commercial- A United Technologies Company
Home | About Carrier | Project Profiles | Contact Us | Site Map
You are here: Commercial Home

Heating and Cooling Coils

Carrier offers separate coils for built-up air handling systems or to provide cooling with existing furnace systems.

  • The 28B series coils are plate fin coils intended for use in built-up air handling systems and/or ductwork. 28B series coils have heavy gauge galvanized steel casings, 1/2" or 5/8" copper tubes (1" for non-freeze steam) and are available with either aluminum or copper fins. All of the 28B series coils are either certified or perform in accordance with ARI Standard 410.
  • 28LA/CB series direct expansion evaporator coils are matched with 38ARZ condensing units to provide efficient cooling for furnace systems.
  • Residential coils can easily be used in variety of light commercial applications where comfort, energy savings, and indoor air quality are of concern.

Click on the tabs below to explore Carrier's separate coil offering.

Models Type Key
Document
28B Plate Fin Water
Direct Expansion and
Non-Freeze Steam Coils
See Product Catalog Product Catalog
28CB Horizontal
Direct-Expansion
Evaporator Coils
7½, 10 Product Catalog
28LA Upflow
Direct-Expansion
Evaporator Coils
7½, 10 Product Catalog
Learn about systems that use separate coils.

Performance™ Series Residential Coils

Models Type Key
Document
CAPVP Upflow/Downflow A Coil Cased 1½ - 5 Product Catalog
CAPVU Upflow/Downflow A Coil Uncased 1½ - 5 Product Catalog
CAPMP Multipoise A Coil Cased 1½ - 5 Product Catalog
CNPVP Upflow/Downflow N Coil Cased 1½ - 5 Product Catalog
CNPHP Horizontal N Coil Cased 2 - 5 Product Catalog
CSPHP Horizontal Slab Coil Cased 2 - 5 Product Catalog
CNPFU Manufactured Housing N Coil Uncased 2 - 4 Product Catalog
CNPVU Upflow/Downflow N Coil Uncased 1½ - 5 Product Catalog
Learn about systems that use separate coils.
Privacy Policy Terms Of Use  Carrier is a part of UTC Climate, Controls & Security, a unit of United Technologies Corp  © United Technologies Corporation 2013