Carrier Commercial- A United Technologies Company
Home | About Carrier | Project Profiles | Contact Us | Site Map
You are here: Commercial Home

GEMINI™ Commercial Split-Systems (6 to 130 Tons)

Units with Puron® Refrigerant

Condensing
Unit
Compressor Air-Handling
Unit
Capacity
(Tons)
Key
Document
38AUZ Scroll 40RUA 6 - 20 Product Catalog
38APS Scroll 40RUA, 39M, 39L 25 - 65 Product Catalog

Units with R-22 Refrigerant

Condensing
Unit
Compressor Air-Handling
Unit
Capacity
(Tons)
Key
Document
38AKS Semi-hermetic 40RM. 39M, 39L 25 - 40 Product Catalog
38AH Semi-hermetic 39M, 39L 20 - 130 Product Catalog

Units with Puron® Refrigerant

Condensing
Unit
Compressor Air-Handling
Unit
Capacity
(Tons)
Key
Document
38AUD Scroll 40RUA 10 - 20 Product Catalog
38APD Scroll 40RUA, 39M, 39L 25 - 130 Product Catalog

Units with R-22 Refrigerant

Condensing
Unit
Compressor Air-Handling
Unit
Capacity
(Tons)
Key
Document
38AH Semi-hermetic 39M, 39L 20 - 130 Product Catalog

Units with Puron® Refrigerant

Condensing
Unit
Compressor Air-Handling
Unit
Capacity
(Tons)
Key
Document
38AUQ Scroll 40RUQ 6 - 20 Product Catalog
Privacy Policy Terms Of Use  Carrier is a part of UTC Climate, Controls & Security, a unit of United Technologies Corp  © United Technologies Corporation 2013